- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Color Details |
JAN Code |
Trusco Code |
|
฿ 925.23
|
SAFE VESTS
|
1 Piece(s)
|
|
5 Day(s)
|
Other |
Gray |
4991714251979 |
296-0150 |
|
฿ 1,677.00
|
SAFE VESTS
|
1 Piece(s)
|
|
25 Day(s)
|
Yellow |
- |
4991714251986 |
296-0168 |
Basic Specifications
-
- Main Body Material
- Polyester
-
- Garment length(cm)
- 57
-
- Width(cm)
- 106~130
-
- Specifications
- Reflective Area: 7 cm
-
- Application
- Security. General Work Sites.
-
- Features
- A vest with high visibility, and high light intensity reflective portions. Velcro around hem can be adjusted to up to 130 cm.
Product Description
[Features]
· Vest with excellent visibility, and highly luminous reflective sections.
· Hook-and-loop tape allows the waist to expand to a maximum of 130 cm.
[Applications]
· Security.
· General work places.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Color Details |
JAN Code |
Trusco Code |
|
฿ 925.23
|
SAFE VESTS
|
1 Piece(s)
|
|
5 Day(s)
|
Other |
Gray |
4991714251979 |
296-0150 |
|
฿ 1,677.00
|
SAFE VESTS
|
1 Piece(s)
|
|
25 Day(s)
|
Yellow |
- |
4991714251986 |
296-0168 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is vest for visibility and high in light reflection strength of reflective part.Specification
●Length(cm):57
●Width(cm):106 to 130
●SPQ(piece):10
●Reflector: Width 50mmMaterials
●Polyester
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?