(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Armband with Fastener (Clip Type)

Armband with Fastener (Clip Type)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 229.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T848-55
T848-56
T848-57
T848-58
T848-59
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 229.00

ARM BANDS 1 Piece(s) Available Same day White 4989999386530 768-4061 1 pc.

฿ 283.44

ARM BANDS 1 Piece(s) 12 Day(s) Yellow 4989999386547 768-4070 1 pc.

฿ 283.44

ARM BANDS 1 Piece(s) 1 Day(s) Green 4989999386554 768-4088 1 pc.

฿ 229.00

ARM BANDS 1 Piece(s) 12 Day(s) Red 4989999386561 768-4096 1 pc.

฿ 229.00

ARM BANDS 1 Piece(s) 12 Day(s) Blue 4989999386578 768-4100 1 pc.

Basic Specifications

  • Product Type
    Arm band
  • With/without reflectiveness
    NA
  • Vertical(mm)
    90
  • Horizontal(mm)
    420
  • Dimensions(mm)
    90x420 (with one entry form 70 x 220 mm)
  • Features
    Original forms created on a PC can be inserted.
  • Specifications
    With Velcro, with Upper Plastic Clip
  • Mounting specification
    With Velcro, with Upper Plastic Clip
  • Accessory
    With One Form Sheet (70 x 220 mm)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Original forms created on a PC can be inserted.

Part Number
T848-55
T848-56
T848-57
T848-58
T848-59
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 229.00

ARM BANDS 1 Piece(s) Available Same day White 4989999386530 768-4061 1 pc.

฿ 283.44

ARM BANDS 1 Piece(s) 12 Day(s) Yellow 4989999386547 768-4070 1 pc.

฿ 283.44

ARM BANDS 1 Piece(s) 1 Day(s) Green 4989999386554 768-4088 1 pc.

฿ 229.00

ARM BANDS 1 Piece(s) 12 Day(s) Red 4989999386561 768-4096 1 pc.

฿ 229.00

ARM BANDS 1 Piece(s) 12 Day(s) Blue 4989999386578 768-4100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Original letter paper character made with a personal computer can be inserted.

Specification

●L x W (mm):90 x 420
●SPQ(sheet):50
●With velcro tape
●With upper plastic clips
●With one entry form(70 x 220mm)

Materials

●Soft Vinyl