(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Luminescent Safety Code Highly Luminous (Stainless Steel Wire Core) (SFC-413LG)

Luminescent Safety Code Highly Luminous (Stainless Steel Wire Core) (SFC-413LG)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SFC-413LG
SFC-413LP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color JAN Code Trusco Code

฿ 668.94

TOOL ROPES 1 Piece(s) 1 Day(s) Green Green 4975180947758 469-6638

฿ 668.94

TOOL ROPES 1 Piece(s) 1 Day(s) Other Pink 4975180947765 469-6646

Basic Specifications

  • Product Type
    Tool Connecting Cord
  • Material
    Core: Stainless Steel Wire
  • Wire diameter × length(mm×m)
    4×0.38
  • Maximum Length(mm)
    1300
  • Core diameter(mm)
    0.81
  • Safety Strength
    Approx. 30 kgf
  • Features
    Phosphorescent type shines in the dark. The phosphorescent material is combined with stainless steel wire to clearly shine.
  • Use
    Drop Prevention of Tools.
  • Mass(g)
    53.5
  • Maximum working load(kg)
    1kg
  • Specifications
    With Double Ring

Product Description

Phosphorescent type safety code.
[Features]
·An industry first. Phosphorescent type that glows in the dark.
·The phosphorescent material embedded in the stainless steel wire shines brightly.
·Supports 1 kg and contains stainless steel wire. With double ring.
·Made in Japan you can trust.
·PAT: Industrial property rights (patents, designs, utility models, etc.) have been acquired.
[Applications]
·In addition to preventing tools from falling, it is also ideal for checking personnel when working in the dark or at night, and preventing tool loss.

Part Number
SFC-413LG
SFC-413LP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color JAN Code Trusco Code

฿ 668.94

TOOL ROPES 1 Piece(s) 1 Day(s) Green Green 4975180947758 469-6638

฿ 668.94

TOOL ROPES 1 Piece(s) 1 Day(s) Other Pink 4975180947765 469-6646

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1