(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Coil Safety Code High Square (Stainless Steel Wire Core) (SFC-412SBK)

Square Coil Safety Code High Square (Stainless Steel Wire Core) (SFC-412SBK)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SFC-412SBK
SFC-412SYG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color JAN Code Trusco Code

฿ 681.43

TOOL ROPES 1 Piece(s) 10 Day(s) Black Black 4975180947826 469-6611

฿ 652.12

TOOL ROPES 1 Piece(s) 10 Day(s) Yellow Yellow Green 4975180947819 469-6620

Basic Specifications

  • Product Type
    Tool Connecting Cord
  • Material
    Core: Stainless Steel Wire
  • Wire diameter × length(mm×m)
    4×0.38
  • Maximum Length(mm)
    1300
  • Core diameter(mm)
    0.81
  • Safety Strength
    Approx. 50 kgf
  • Features
    A square coil type with a high restoring force. As the coil winder does not have any gaps, there is no rubbing, and there is no tangling even when two are suspended.
  • Use
    Drop Prevention of Tools.
  • Mass(g)
    54.5
  • Maximum working load(kg)
    1kg

Product Description

[Features]
· Square coil type with high restoring force.
· The coil winding part does not have gaps, so there is no wear, and 2 products can be used without tangling.
[Applications]
· Prevents dropped tools.

Part Number
SFC-412SBK
SFC-412SYG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color JAN Code Trusco Code

฿ 681.43

TOOL ROPES 1 Piece(s) 10 Day(s) Black Black 4975180947826 469-6611

฿ 652.12

TOOL ROPES 1 Piece(s) 10 Day(s) Yellow Yellow Green 4975180947819 469-6620

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1