(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Rope, Stainless Steel Wire Core, Working Maximum Load 1 kg

Safety Rope, Stainless Steel Wire Core, Working Maximum Load 1 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 286.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
AR430DB
AR430DC
AR430DR
AR430DV
AR430DY
ARS10P
ARS10R
ARS10Y
ARS20B
ARS20W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Color Color Details Max. Length
(mm)
Core diameter
(mm)
Working Maximum Load JAN Code Trusco Code Mass
(g)
Features

฿ 689.50

KEY RETRACTORS 1 Piece(s) 10 Day(s) 3×0.47 Black Black 1700 0.8 1kg 4967521257534 327-1838 65 Direct catch type slim hook can be attached directly to tool. Uses stainless steel wire core with polyurethane cord for excellent durability.

฿ 660.21

KEY RETRACTORS 1 Piece(s) 12 Day(s) 3×0.47 Clear Transparency 1700 0.8 1kg 4967521297035 344-4082 65 Direct catch type slim hook can be attached directly to tool. Uses stainless steel wire core with polyurethane cord for excellent durability.

฿ 660.21

KEY RETRACTORS 1 Piece(s) 10 Day(s) 3×0.47 Red Red 1700 0.8 1kg 4967521245111 325-8068 65 Direct catch type slim hook can be attached directly to tool. Uses stainless steel wire core with polyurethane cord for excellent durability.

฿ 660.21

KEY RETRACTORS 1 Piece(s) 10 Day(s) 3×0.47 Other Purple 1700 0.8 1kg 4967521245135 325-8076 65 Direct catch type slim hook can be attached directly to tool. Uses stainless steel wire core with polyurethane cord for excellent durability.

฿ 660.21

KEY RETRACTORS 1 Piece(s) 1 Day(s) 3×0.47 Green Yellow-Green 1700 0.8 1kg 4967521245128 325-8084 65 Direct catch type slim hook can be attached directly to tool. Uses stainless steel wire core with polyurethane cord for excellent durability.

฿ 422.00

KEY RETRACTORS 1 Piece(s) 4 Day(s) 3×0.48 Other Fluorescent Purple 2300 1 1kg 4967521297882 344-4180 70 Uses stainless steel wire core with polyurethane cord for excellent durability. Thin cord diameter and excellent flexibility. Enables speedy restoration of the coil shape.

฿ 451.00

KEY RETRACTORS 1 Piece(s) 4 Day(s) 3×0.48 Red Fluorescent Red 2300 1 1kg 4967521297899 344-4198 70 Uses stainless steel wire core with polyurethane cord for excellent durability. Thin cord diameter and excellent flexibility. Enables speedy restoration of the coil shape.

฿ 430.00

KEY RETRACTORS 1 Piece(s) 4 Day(s) 3×0.48 Yellow Yellow 2300 1 1kg 4967521297905 344-4201 70 Uses stainless steel wire core with polyurethane cord for excellent durability. Thin cord diameter and excellent flexibility. Enables speedy restoration of the coil shape.

฿ 286.00

KEY RETRACTORS 1 Piece(s) 4 Day(s) 4×0.41 Black Black 1600 1.2 2kg 4967521297936 344-4210 70 Uses stainless steel wire core with double coated polyurethane cord (three-layer structure) for excellent durability. Thin rope diameter and excellent flexibility. Enables speedy restoration of the coil shape.

฿ 323.00

KEY RETRACTORS 1 Piece(s) 4 Day(s) 4×0.41 White White 1600 1.2 2kg 4967521297929 344-4236 70 Uses stainless steel wire core with double coated polyurethane cord (three-layer structure) for excellent durability. Thin rope diameter and excellent flexibility. Enables speedy restoration of the coil shape.

Basic Specifications

Product Description

[Features]
· Direct catch type slim hook can be attached directly to the tool.
· Uses polyurethane cord and stainless steel core material to offer excellent durability.
[Applications]
· Prevents tools from falling.

Part Number
AR430DB
AR430DC
AR430DR
AR430DV
AR430DY
ARS10P
ARS10R
ARS10Y
ARS20B
ARS20W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Color Color Details Max. Length
(mm)
Core diameter
(mm)
Working Maximum Load JAN Code Trusco Code Mass
(g)
Features

฿ 689.50

KEY RETRACTORS 1 Piece(s) 10 Day(s) 3×0.47 Black Black 1700 0.8 1kg 4967521257534 327-1838 65 Direct catch type slim hook can be attached directly to tool. Uses stainless steel wire core with polyurethane cord for excellent durability.

฿ 660.21

KEY RETRACTORS 1 Piece(s) 12 Day(s) 3×0.47 Clear Transparency 1700 0.8 1kg 4967521297035 344-4082 65 Direct catch type slim hook can be attached directly to tool. Uses stainless steel wire core with polyurethane cord for excellent durability.

฿ 660.21

KEY RETRACTORS 1 Piece(s) 10 Day(s) 3×0.47 Red Red 1700 0.8 1kg 4967521245111 325-8068 65 Direct catch type slim hook can be attached directly to tool. Uses stainless steel wire core with polyurethane cord for excellent durability.

฿ 660.21

KEY RETRACTORS 1 Piece(s) 10 Day(s) 3×0.47 Other Purple 1700 0.8 1kg 4967521245135 325-8076 65 Direct catch type slim hook can be attached directly to tool. Uses stainless steel wire core with polyurethane cord for excellent durability.

฿ 660.21

KEY RETRACTORS 1 Piece(s) 1 Day(s) 3×0.47 Green Yellow-Green 1700 0.8 1kg 4967521245128 325-8084 65 Direct catch type slim hook can be attached directly to tool. Uses stainless steel wire core with polyurethane cord for excellent durability.

฿ 422.00

KEY RETRACTORS 1 Piece(s) 4 Day(s) 3×0.48 Other Fluorescent Purple 2300 1 1kg 4967521297882 344-4180 70 Uses stainless steel wire core with polyurethane cord for excellent durability. Thin cord diameter and excellent flexibility. Enables speedy restoration of the coil shape.

฿ 451.00

KEY RETRACTORS 1 Piece(s) 4 Day(s) 3×0.48 Red Fluorescent Red 2300 1 1kg 4967521297899 344-4198 70 Uses stainless steel wire core with polyurethane cord for excellent durability. Thin cord diameter and excellent flexibility. Enables speedy restoration of the coil shape.

฿ 430.00

KEY RETRACTORS 1 Piece(s) 4 Day(s) 3×0.48 Yellow Yellow 2300 1 1kg 4967521297905 344-4201 70 Uses stainless steel wire core with polyurethane cord for excellent durability. Thin cord diameter and excellent flexibility. Enables speedy restoration of the coil shape.

฿ 286.00

KEY RETRACTORS 1 Piece(s) 4 Day(s) 4×0.41 Black Black 1600 1.2 2kg 4967521297936 344-4210 70 Uses stainless steel wire core with double coated polyurethane cord (three-layer structure) for excellent durability. Thin rope diameter and excellent flexibility. Enables speedy restoration of the coil shape.

฿ 323.00

KEY RETRACTORS 1 Piece(s) 4 Day(s) 4×0.41 White White 1600 1.2 2kg 4967521297929 344-4236 70 Uses stainless steel wire core with double coated polyurethane cord (three-layer structure) for excellent durability. Thin rope diameter and excellent flexibility. Enables speedy restoration of the coil shape.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1