(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Rope (ARN10P)

Safety Rope (ARN10P)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ARN10G
ARN10P
ARN10Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code

฿ 510.00

KEY RETRACTORS 1 Piece(s) 10 Day(s) Green Green 4967521297042 344-4121

฿ 510.00

KEY RETRACTORS 1 Piece(s) 10 Day(s) Red Pink 4967521297066 344-4139

฿ 510.00

KEY RETRACTORS 1 Piece(s) 10 Day(s) Yellow Yellow 4967521297059 344-4147

Basic Specifications

  • Product Type
    Tool Connection Cord
  • Material
    Nylon
  • Wire diameter × length(mm×m)
    4.5×0.54
  • Max. Length(mm)
    1700
  • Core diameter(mm)
    3
  • Working Maximum Load
    1kg
  • Mass(g)
    85
  • Application
    Prevents tools from falling.
  • Features
    Nylon rope is used as the core material of the polyurethane cord. Excellent flexibility and usability.

Product Description

[Features]
· Nylon rope is used as the core material of the polyurethane cord.
· Excellent flexibility and workability.
[Applications]
· Prevents tools from falling.

Part Number
ARN10G
ARN10P
ARN10Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code

฿ 510.00

KEY RETRACTORS 1 Piece(s) 10 Day(s) Green Green 4967521297042 344-4121

฿ 510.00

KEY RETRACTORS 1 Piece(s) 10 Day(s) Red Pink 4967521297066 344-4139

฿ 510.00

KEY RETRACTORS 1 Piece(s) 10 Day(s) Yellow Yellow 4967521297059 344-4147

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1