(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Safety Cord (SFC-206YG)

Compact Safety Cord (SFC-206YG)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SFC-206BK
SFC-206YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color JAN Code Trusco Code

฿ 417.20

TOOL ROPES 1 Piece(s) Same day Black Black 4975180947710 469-6590

฿ 469.87

TOOL ROPES 1 Piece(s) 10 Day(s) Green Yellow Green 4975180947703 469-6603

Basic Specifications

  • Product Type
    Tool Connecting Cord
  • Material
    Core: Stainless Steel Wire
  • Wire diameter × length(mm×m)
    2×0.26
  • Maximum Length(mm)
    660
  • Core diameter(mm)
    0.54
  • Safety Strength
    Approx. 20 kgf
  • Features
    This is a direct connection cord specification. Because a connection cord/ring is unnecessary, it can safely hold the connected object without hurting it.
  • Use
    Useful for preventing the falling of portable terminals (handy terminals) for commercial use, or small accessories of drivers, cutters, etc.
  • Mass(g)
    16.5
  • Maximum working load(kg)
    0.5kg

Product Description

[Features]
· Direct connection cord specification.
· Does not require a connection cord or ring, thereby maintaining safety without damage to the connected item.
[Applications]
· Prevents dropped business-use mobile terminals (handy terminals), drivers, cutters or other small items.

Part Number
SFC-206BK
SFC-206YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color JAN Code Trusco Code

฿ 417.20

TOOL ROPES 1 Piece(s) Same day Black Black 4975180947710 469-6590

฿ 469.87

TOOL ROPES 1 Piece(s) 10 Day(s) Green Yellow Green 4975180947703 469-6603

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1