(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

cotton belt (001GN)

cotton belt (001GN)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
001BE
001BK
001GN
001KO
002BE
002BK
002GN
002KO
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship color Color Details Size Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 200.00

WAIST BELTS 1 Piece(s) 10 Day(s) Yellow Beige M 1100 4963527020042 360-0611 90 1 pc.

฿ 200.00

WAIST BELTS 1 Piece(s) 1 Day(s) Black Black M 1100 4963527020035 360-0602 90 1 pc.

฿ 200.00

WAIST BELTS 1 Piece(s) 12 Day(s) Green Green M 1100 4963527020028 360-0599 90 1 pc.

฿ 200.00

WAIST BELTS 1 Piece(s) 1 Day(s) Navy Blue Navy Blue M 1100 4963527020011 360-0581 90 1 pc.

฿ 228.00

WAIST BELTS 1 Piece(s) 10 Day(s) Yellow Beige L 1280 4963527020080 360-0572 100 1 pc.

฿ 228.00

WAIST BELTS 1 Piece(s) 1 Day(s) Black Black L 1280 4963527020073 360-0564 100 1 pc.

฿ 228.00

WAIST BELTS 1 Piece(s) 12 Day(s) Green Green L 1280 4963527020066 360-0556 100 1 pc.

฿ 228.00

WAIST BELTS 1 Piece(s) 1 Day(s) Navy Blue Navy Blue L 1280 4963527020059 360-0548 100 1 pc.

Basic Specifications

  • Product Type
    Work belt
  • Width(mm)
    32
  • Amount Of Content
    1 pc.

Product Description

[Features]
·A cotton belt made of light and durable cotton that fits flexibly.
·For the buckle mechanism, we offer a hole type and a roller type that allows fine adjustment of the length.
[Applications]
·General work.

Part Number
001BE
001BK
001GN
001KO
002BE
002BK
002GN
002KO
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship color Color Details Size Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 200.00

WAIST BELTS 1 Piece(s) 10 Day(s) Yellow Beige M 1100 4963527020042 360-0611 90 1 pc.

฿ 200.00

WAIST BELTS 1 Piece(s) 1 Day(s) Black Black M 1100 4963527020035 360-0602 90 1 pc.

฿ 200.00

WAIST BELTS 1 Piece(s) 12 Day(s) Green Green M 1100 4963527020028 360-0599 90 1 pc.

฿ 200.00

WAIST BELTS 1 Piece(s) 1 Day(s) Navy Blue Navy Blue M 1100 4963527020011 360-0581 90 1 pc.

฿ 228.00

WAIST BELTS 1 Piece(s) 10 Day(s) Yellow Beige L 1280 4963527020080 360-0572 100 1 pc.

฿ 228.00

WAIST BELTS 1 Piece(s) 1 Day(s) Black Black L 1280 4963527020073 360-0564 100 1 pc.

฿ 228.00

WAIST BELTS 1 Piece(s) 12 Day(s) Green Green L 1280 4963527020066 360-0556 100 1 pc.

฿ 228.00

WAIST BELTS 1 Piece(s) 1 Day(s) Navy Blue Navy Blue L 1280 4963527020059 360-0548 100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1