(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mesh Vest, Beige (6628-04-L)

Mesh Vest, Beige (6628-04-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6628-04-3L
6628-04-L
6628-04-LL
6628-04-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Trusco Code Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 957.00

WAIST BELTS 1 Piece(s) 19 Day(s) 3L 4963527628200 388-3264 112~120 175~185 1 Pair

฿ 957.00

WAIST BELTS 1 Piece(s) 19 Day(s) L 4963527628224 388-3272 96~104 175~185 1 Pair

฿ 957.00

WAIST BELTS 1 Piece(s) 19 Day(s) LL 4963527628217 388-3281 104~112 175~185 1 Pair

฿ 957.00

WAIST BELTS 1 Piece(s) 19 Day(s) M 4963527628231 388-3299 88~96 165~175 1 Pair

Basic Specifications

  • Product Category
    Best
  • Color (system)
    Yellow
  • Season
    Year-round
  • Sleeve shape
    Sleeveless
  • Specifications
    For men
  • Antistatic Material
    NA
  • JIS Standard Compliant Products
    N
  • Detailed colors
    Beige
  • Material
    · 65% polyester, 35% cotton · 100% mesh polyester
  • Amount Of Content
    1 Pair

Product Description

[Features]
· A cool mesh vest with excellent breathability thanks to a mesh back.
· Includes a large number of pockets so that there is no need to worry about storing items.
[Applications]
· All types of general work.

Part Number
6628-04-3L
6628-04-L
6628-04-LL
6628-04-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Trusco Code Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 957.00

WAIST BELTS 1 Piece(s) 19 Day(s) 3L 4963527628200 388-3264 112~120 175~185 1 Pair

฿ 957.00

WAIST BELTS 1 Piece(s) 19 Day(s) L 4963527628224 388-3272 96~104 175~185 1 Pair

฿ 957.00

WAIST BELTS 1 Piece(s) 19 Day(s) LL 4963527628217 388-3281 104~112 175~185 1 Pair

฿ 957.00

WAIST BELTS 1 Piece(s) 19 Day(s) M 4963527628231 388-3299 88~96 165~175 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1