(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mesh Vest, Charcoal Gray

Mesh Vest, Charcoal Gray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 957.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6628-74-3L
6628-74-LL
6628-74-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Trusco Code Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 957.00

WAIST BELTS 1 Piece(s) 1 Day(s) 3L 4963527628101 388-3345 112~120 175~185 1 Pair

฿ 957.00

WAIST BELTS 1 Piece(s) 1 Day(s) LL 4963527628118 388-3361 104~112 175~185 1 Pair

฿ 957.00

WAIST BELTS 1 Piece(s) 1 Day(s) M 4963527628132 388-3370 88~96 165~175 1 Pair

Basic Specifications

  • Product Category
    Best
  • Color (system)
    Gray
  • Season
    Year-round
  • Sleeve shape
    Sleeveless
  • Specifications
    For men
  • Antistatic Material
    NA
  • JIS Standard Compliant Products
    N
  • Detailed colors
    Charcoal gray
  • Material
    · 65% polyester, 35% cotton · 100% mesh polyester
  • Amount Of Content
    1 Pair

Product Description

[Features]
·The back part is made of mesh, so it is a mesh vest with good breathability and coolness.
·Includes a large number of pockets so that there is no need to worry about storing items.
[Applications]
·For general work.

Part Number
6628-74-3L
6628-74-LL
6628-74-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Trusco Code Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 957.00

WAIST BELTS 1 Piece(s) 1 Day(s) 3L 4963527628101 388-3345 112~120 175~185 1 Pair

฿ 957.00

WAIST BELTS 1 Piece(s) 1 Day(s) LL 4963527628118 388-3361 104~112 175~185 1 Pair

฿ 957.00

WAIST BELTS 1 Piece(s) 1 Day(s) M 4963527628132 388-3370 88~96 165~175 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The back mesh is a mesh vest with good ventilation and cool mesh.

Specification

●SPQ(piece):30
●Thickness: 0.4mm

Materials

●Polyester 65%, Cotton 35%
●Mesh: 100% Polyester