(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long-sleeved Coveralls 6609

Long-sleeved Coveralls 6609

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,700.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
6609-02-3L
6609-02-4L
6609-02-5L
6609-02-L
6609-02-LL
6609-02-M
6609-02-S
6609-25-3L
6609-25-4L
6609-25-5L
6609-25-L
6609-25-LL
6609-25-M
6609-25-S
6609-74-3L
6609-74-4L
6609-74-5L
6609-74-L
6609-74-LL
6609-74-M
6609-74-S
6609-91-3L
6609-91-4L
6609-91-5L
6609-91-L
6609-91-LL
6609-91-M
6609-91-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors JAN Code Trusco Code Waist
(cm)
Inseam
(cm)
Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 2,487.00

WAIST BELTS 1 Piece(s) 10 Day(s) Gray Ice White 4963527669104 388-2691 94~104 82 102~110 175~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 14 Day(s) Gray Ice White 4963527669173 388-2705 102~126 84 108~122 180~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray Ice White 4963527669180 388-2713 116~126 86 114~122 180~185 1 Pair

฿ 2,550.00

WAIST BELTS 1 Piece(s) 14 Day(s) Gray Ice White 4963527669128 388-2721 78~88 76 90~98 170~180 1 Pair

฿ 2,550.00

WAIST BELTS 1 Piece(s) 14 Day(s) Gray Ice White 4963527669111 388-2730 86~96 79 96~104 175~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Gray Ice White 4963527669135 388-2748 72~80 73 84~92 160~170 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray Ice White 4963527669142 388-2756 66~74 70 78~86 150 to 160 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 14 Day(s) Orange Orange 4963527669708 388-2764 94~104 82 102~110 175~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Orange Orange 4963527669777 388-2772 102~126 84 108~122 180~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 14 Day(s) Orange Orange 4963527669784 388-2781 116~126 86 114~122 180~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Orange Orange 4963527669722 388-2799 78~88 76 90~98 170~180 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Orange Orange 4963527669715 388-2802 86~96 79 96~104 175~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 14 Day(s) Orange Orange 4963527669739 388-2811 72~80 73 84~92 160~170 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 19 Day(s) Orange Orange 4963527669746 388-2829 66~74 70 78~86 150 to 160 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 1 Day(s) Gray Charcoal gray 4963527669302 388-2837 94~104 82 102~110 175~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Gray Charcoal gray 4963527669371 388-2845 102~126 84 108~122 180~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Gray Charcoal gray 4963527669388 388-2853 116~126 86 114~122 180~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Gray Charcoal gray 4963527669326 388-2861 78~88 76 90~98 170~180 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 10 Day(s) Gray Charcoal gray 4963527669319 388-2870 86~96 79 96~104 175~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 1 Day(s) Gray Charcoal gray 4963527669333 388-2888 72~80 73 84~92 160~170 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Gray Charcoal gray 4963527669340 388-2896 66~74 70 78~86 150 to 160 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 10 Day(s) Black Black 4963527669906 388-2900 94~104 82 102~110 175~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Black Black 4963527669975 388-2918 102~126 84 108~122 180~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 10 Day(s) Black Black 4963527669982 388-2926 116~126 86 114~122 180~185 1 Pair

฿ 1,700.00

WAIST BELTS 1 Piece(s) 12 Day(s) Black Black 4963527669920 388-2934 78~88 76 90~98 170~180 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 10 Day(s) Black Black 4963527669913 388-2942 86~96 79 96~104 175~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Black Black 4963527669937 388-2951 72~80 73 84~92 160~170 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 19 Day(s) Black Black 4963527669944 388-2969 66~74 70 78~86 150 to 160 1 Pair

Basic Specifications

  • Product Category
    Overalls
  • Season
    Year-round
  • Sleeve shape
    Long sleeve
  • Specifications
    For men
  • Antistatic Material
    NA
  • JIS Standard Compliant Products
    N
  • Material
    · 65% polyester, 35% cotton
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Overalls that emphasize mobility and comfort.
· This garment is designed to be easy-to-wear and features a back portion that stretches and special cutting that makes it easier for the wearer to spread their legs.
[Applications]
· All types of general work.

Part Number
6609-02-3L
6609-02-4L
6609-02-5L
6609-02-L
6609-02-LL
6609-02-M
6609-02-S
6609-25-3L
6609-25-4L
6609-25-5L
6609-25-L
6609-25-LL
6609-25-M
6609-25-S
6609-74-3L
6609-74-4L
6609-74-5L
6609-74-L
6609-74-LL
6609-74-M
6609-74-S
6609-91-3L
6609-91-4L
6609-91-5L
6609-91-L
6609-91-LL
6609-91-M
6609-91-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors JAN Code Trusco Code Waist
(cm)
Inseam
(cm)
Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 2,487.00

WAIST BELTS 1 Piece(s) 10 Day(s) Gray Ice White 4963527669104 388-2691 94~104 82 102~110 175~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 14 Day(s) Gray Ice White 4963527669173 388-2705 102~126 84 108~122 180~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray Ice White 4963527669180 388-2713 116~126 86 114~122 180~185 1 Pair

฿ 2,550.00

WAIST BELTS 1 Piece(s) 14 Day(s) Gray Ice White 4963527669128 388-2721 78~88 76 90~98 170~180 1 Pair

฿ 2,550.00

WAIST BELTS 1 Piece(s) 14 Day(s) Gray Ice White 4963527669111 388-2730 86~96 79 96~104 175~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Gray Ice White 4963527669135 388-2748 72~80 73 84~92 160~170 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray Ice White 4963527669142 388-2756 66~74 70 78~86 150 to 160 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 14 Day(s) Orange Orange 4963527669708 388-2764 94~104 82 102~110 175~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Orange Orange 4963527669777 388-2772 102~126 84 108~122 180~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 14 Day(s) Orange Orange 4963527669784 388-2781 116~126 86 114~122 180~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Orange Orange 4963527669722 388-2799 78~88 76 90~98 170~180 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Orange Orange 4963527669715 388-2802 86~96 79 96~104 175~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 14 Day(s) Orange Orange 4963527669739 388-2811 72~80 73 84~92 160~170 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 19 Day(s) Orange Orange 4963527669746 388-2829 66~74 70 78~86 150 to 160 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 1 Day(s) Gray Charcoal gray 4963527669302 388-2837 94~104 82 102~110 175~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Gray Charcoal gray 4963527669371 388-2845 102~126 84 108~122 180~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Gray Charcoal gray 4963527669388 388-2853 116~126 86 114~122 180~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Gray Charcoal gray 4963527669326 388-2861 78~88 76 90~98 170~180 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 10 Day(s) Gray Charcoal gray 4963527669319 388-2870 86~96 79 96~104 175~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 1 Day(s) Gray Charcoal gray 4963527669333 388-2888 72~80 73 84~92 160~170 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Gray Charcoal gray 4963527669340 388-2896 66~74 70 78~86 150 to 160 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 10 Day(s) Black Black 4963527669906 388-2900 94~104 82 102~110 175~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Black Black 4963527669975 388-2918 102~126 84 108~122 180~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 10 Day(s) Black Black 4963527669982 388-2926 116~126 86 114~122 180~185 1 Pair

฿ 1,700.00

WAIST BELTS 1 Piece(s) 12 Day(s) Black Black 4963527669920 388-2934 78~88 76 90~98 170~180 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 10 Day(s) Black Black 4963527669913 388-2942 86~96 79 96~104 175~185 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 12 Day(s) Black Black 4963527669937 388-2951 72~80 73 84~92 160~170 1 Pair

฿ 2,487.00

WAIST BELTS 1 Piece(s) 19 Day(s) Black Black 4963527669944 388-2969 66~74 70 78~86 150 to 160 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1