(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-6321 Moving Cut, Work Wear, Long-Sleeve Jacket (AZ-6321-008-M)

AZ-6321 Moving Cut, Work Wear, Long-Sleeve Jacket (AZ-6321-008-M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AZ-6321-003-3L
AZ-6321-003-L
AZ-6321-003-LL
AZ-6321-003-M
AZ-6321-003-S
AZ-6321-008-3L
AZ-6321-008-L
AZ-6321-008-LL
AZ-6321-008-M
AZ-6321-008-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Chest measurement
(mm)
Dress length
(mm)
Color Details JAN Code Trusco Code Contents

฿ 2,803.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 3L 1300 680 Silver gray 4932514351636 449-1327 1 Pair

฿ 2,708.00

WAIST BELTS 1 Piece(s) 12 Day(s) Gray L 1220 640 Silver gray 4932514351612 449-1335 1 Pair

฿ 2,509.00

WAIST BELTS 1 Piece(s) 12 Day(s) Gray LL 1260 660 Silver gray 4932514351629 449-1343 1 Pair

฿ 2,708.00

WAIST BELTS 1 Piece(s) 14 Day(s) Gray M 1180 620 Silver gray 4932514351605 449-1351 1 Pair

฿ 2,708.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray S 1140 600 Silver gray 4932514351599 449-1360 1 Pair

฿ 2,803.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue 3L 1300 680 Navy 4932514351711 449-1378 1 Pair

฿ 2,708.00

WAIST BELTS 1 Piece(s) 12 Day(s) Navy Blue L 1220 640 Navy 4932514351698 449-1386 1 Pair

฿ 2,708.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue LL 1260 660 Navy 4932514351704 449-1394 1 Pair

฿ 2,708.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue M 1180 620 Navy 4932514351681 449-1408 1 Pair

฿ 2,708.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue S 1140 600 Navy 4932514351674 449-1416 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Material
    · Top material: 65% polyester, 35% cotton
  • Contents
    1 Pair

Product Description

3D MobinCut work clothing with 11 wonderful colors available.
[Features]
·Workwear with a three-dimensional cut that allows for easy movement of the arms and shoulders.
·Antistatic type.
·Unique cutting technology that allows you to experience amazing ease of movement on the arms and shoulders.
·The asymmetrical design can be worn by men and women of all ages.
·JIS T8118 certified product.
[Applications]
·General work.

Part Number
AZ-6321-003-3L
AZ-6321-003-L
AZ-6321-003-LL
AZ-6321-003-M
AZ-6321-003-S
AZ-6321-008-3L
AZ-6321-008-L
AZ-6321-008-LL
AZ-6321-008-M
AZ-6321-008-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Chest measurement
(mm)
Dress length
(mm)
Color Details JAN Code Trusco Code Contents

฿ 2,803.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray 3L 1300 680 Silver gray 4932514351636 449-1327 1 Pair

฿ 2,708.00

WAIST BELTS 1 Piece(s) 12 Day(s) Gray L 1220 640 Silver gray 4932514351612 449-1335 1 Pair

฿ 2,509.00

WAIST BELTS 1 Piece(s) 12 Day(s) Gray LL 1260 660 Silver gray 4932514351629 449-1343 1 Pair

฿ 2,708.00

WAIST BELTS 1 Piece(s) 14 Day(s) Gray M 1180 620 Silver gray 4932514351605 449-1351 1 Pair

฿ 2,708.00

WAIST BELTS 1 Piece(s) 19 Day(s) Gray S 1140 600 Silver gray 4932514351599 449-1360 1 Pair

฿ 2,803.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue 3L 1300 680 Navy 4932514351711 449-1378 1 Pair

฿ 2,708.00

WAIST BELTS 1 Piece(s) 12 Day(s) Navy Blue L 1220 640 Navy 4932514351698 449-1386 1 Pair

฿ 2,708.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue LL 1260 660 Navy 4932514351704 449-1394 1 Pair

฿ 2,708.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue M 1180 620 Navy 4932514351681 449-1408 1 Pair

฿ 2,708.00

WAIST BELTS 1 Piece(s) 19 Day(s) Navy Blue S 1140 600 Navy 4932514351674 449-1416 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1