(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flame Retardant Protective Gear - Slacks (AZ-PROTECT-27200-L)

Flame Retardant Protective Gear - Slacks (AZ-PROTECT-27200-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AZ-PROTECT-27200-3L
AZ-PROTECT-27200-L
AZ-PROTECT-27200-LL
AZ-PROTECT-27200-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Waist
(cm)
JAN Code Trusco Code Mass
(g)

฿ 8,335.00

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) 3L 96 4939399509268 763-3327 465

฿ 8,335.00

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) L 82 4939399509244 763-3335 450

฿ 8,335.00

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) LL 88 4939399509251 763-3343 465

฿ 8,335.00

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) M 76 4939399509237 763-3351 435

Basic Specifications

  • Product Type
    Pants
  • Incision-resistant capability
    N
  • Inseam(cm)
    80
  • Specification 1
    Rubber Waist Flank
  • Specification 2
    Rear Pocket
  • Specification 3
    Rear Pocket with Flap
  • Material 1
    Nomex [[(R)]] 93%
  • Material 2
    Kevlar [[(R)]] 5%

Product Description

[Features]
·It has self-extinguishing properties and does not melt.
[Applications]
·A wide range of industries including the chemical industry, steel and non-ferrous metals, electric power, gas, electrical construction work, and industrial machinery manufacturing.

Part Number
AZ-PROTECT-27200-3L
AZ-PROTECT-27200-L
AZ-PROTECT-27200-LL
AZ-PROTECT-27200-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Waist
(cm)
JAN Code Trusco Code Mass
(g)

฿ 8,335.00

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) 3L 96 4939399509268 763-3327 465

฿ 8,335.00

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) L 82 4939399509244 763-3335 450

฿ 8,335.00

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) LL 88 4939399509251 763-3343 465

฿ 8,335.00

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) M 76 4939399509237 763-3351 435

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It has self-extinguishing performance and it does not melt.

Specification

●Color:Navy/orange
●Inseam(cm):80
●SPQ(piece):10
●With waist side rubber 
●Rear pocket 
●Back flap pocket

Materials

●NomexR 93% 
●KevlarR 5%
●Anti-Static Thread 2%

Warning

●Start Carbonization from 380°C.