(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flame-retardant Protective Gear - Jumper (AZ-PROTECT-27100-L)

Flame-retardant Protective Gear - Jumper (AZ-PROTECT-27100-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AZ-PROTECT-27100-3L
AZ-PROTECT-27100-L
AZ-PROTECT-27100-LL
AZ-PROTECT-27100-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest circumference
(cm)
Garment length
(cm)
JAN Code Trusco Code Mass
(g)
Material 1 Material 2

฿ 9,126.10

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) 3L 130 70 4939399509190 763-3289 675 - -

฿ 9,117.76

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) L 120 66 4939399509176 763-3297 620 Nomex [[(R)]] 93% Kevlar [[(R)]] 5%

฿ 9,120.79

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) LL 125 68 4939399509183 763-3301 640 Nomex [[(R)]] 93% Kevlar [[(R)]] 5%

฿ 9,115.49

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) M 115 64 4939399509169 763-3319 605 Nomex [[(R)]] 93% Kevlar [[(R)]] 5%

Basic Specifications

  • Product Type
    Jacket
  • Incision-resistant capability
    N
  • Specification 1
    Zipper with fly front
  • Specification 2
    Left/Right Breast Pockets
  • Specification 3
    Pocket on Both Sides
  • Specification 4
    Left Cuff Pen Holder
  • Specifications 5
    Internal Pockets
  • Specifications 6
    The hem contains elastic
  • Specifications 7
    Elastic in cuffs. Hook and loop fastener attached

Product Description

[Features]
·It has self-extinguishing properties and does not melt.
[Applications]
·A wide range of industries including the chemical industry, steel and non-ferrous metals, electric power, gas, electrical construction work, and industrial machinery manufacturing.

Part Number
AZ-PROTECT-27100-3L
AZ-PROTECT-27100-L
AZ-PROTECT-27100-LL
AZ-PROTECT-27100-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest circumference
(cm)
Garment length
(cm)
JAN Code Trusco Code Mass
(g)
Material 1 Material 2

฿ 9,126.10

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) 3L 130 70 4939399509190 763-3289 675 - -

฿ 9,117.76

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) L 120 66 4939399509176 763-3297 620 Nomex [[(R)]] 93% Kevlar [[(R)]] 5%

฿ 9,120.79

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) LL 125 68 4939399509183 763-3301 640 Nomex [[(R)]] 93% Kevlar [[(R)]] 5%

฿ 9,115.49

ANTI HEAT PROTECTORS 1 Piece(s) 1 Day(s) M 115 64 4939399509169 763-3319 605 Nomex [[(R)]] 93% Kevlar [[(R)]] 5%

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It has self-extinguishing performance and it does not melt.

Specification

●Color:Navy/orange
●SPQ(piece):10
●Fastener With Special Blade 
●Left and Right Chest Pocket
●Both Sides Pocket 
●Left sleeve pen holder 
●Interior Pocket
●Hem Side Rubber Entry 
●With cuff rubber, surface fastener

Materials

●NomexR 93% 
●KevlarR 5%
●Anti-Static Thread 2%

Warning

●Start Carbonization from 380°C.