(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Gown, comes with elastic in sleeves (51061)

Plastic Gown, comes with elastic in sleeves (51061)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
51061
51096
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 637.53

APRONS 1 Pack(s)

12 Pieces Per Package

12 Day(s) XL 4987696510616 481-0678 912 1 Box (12 sheets)

฿ 680.65

APRONS 1 Pack(s)

15 Pieces Per Package

10 Day(s) Configurable 4987696510968 481-0686 843 1 Box (15 sheets)

Basic Specifications

Product Description

[Features]
· Made of highly waterproof polyethylene material.
· Shaped to cover everything from the arms to the parts of the body most vulnerable to infection.
[Applications]
· Work in wet areas, medical treatment, care giving, etc.

Part Number
51061
51096
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 637.53

APRONS 1 Pack(s)

12 Pieces Per Package

12 Day(s) XL 4987696510616 481-0678 912 1 Box (12 sheets)

฿ 680.65

APRONS 1 Pack(s)

15 Pieces Per Package

10 Day(s) Configurable 4987696510968 481-0686 843 1 Box (15 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1