- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of TCBC
-
- Product Type
- Boot Type
-
- Anti-Skid
- Available
-
- Compatible Shoe Size(cm)
- Approximately 35.0
-
- JAN Code
- 4560122141228
-
- Trusco Code
- 756-1989
-
- Mass(g)
- 45
-
- Specifications
- Contains rubber
-
- Material
- Tyvek® (Polyethylene)
-
- Amount Of Content
- 1 Pack (25 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,100.00
|
SHOES COVERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 Pack (25 pcs) |
Basic Specifications
-
- Product Type
- Boot Type
-
- Anti-Skid
- Available
-
- Compatible Shoe Size(cm)
- Approximately 35.0
-
- JAN Code
- 4560122141228
-
- Trusco Code
- 756-1989
-
- Mass(g)
- 45
-
- Specifications
- Contains rubber
-
- Material
- Tyvek® (Polyethylene)
-
- Amount Of Content
- 1 Pack (25 pcs)
Product Description
[Features]
·The sole part is non-slip and the height is up to the knee.
·The sole is partially sewn.
·Spray protection type. (It is not completely waterproof.)
·The sole portion is not sewn with tape seams. (It is not completely waterproof.)
Specifications of TCBC
-
- Product Type
- Boot Type
-
- Anti-Skid
- Available
-
- Compatible Shoe Size(cm)
- Approximately 35.0
-
- JAN Code
- 4560122141228
-
- Trusco Code
- 756-1989
-
- Mass(g)
- 45
-
- Specifications
- Contains rubber
-
- Material
- Tyvek® (Polyethylene)
-
- Amount Of Content
- 1 Pack (25 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,100.00
|
SHOES COVERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 Pack (25 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Sole part is with a non-slip and the height of the knees.
●Shoe sole is partially sewn.
●Spray protective type.(not completely waterproof)Specification
●Adaptive Shoe Size(cm):Approx. 35.0
●SPQ(pair):25
●Boot Type
●With RubberMaterials
●Tyvek?(polyethylene)
●Polymer Resin
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?