(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nonwoven disposable cap (TDC-480B)

Nonwoven disposable cap (TDC-480B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TDC-480B
TDC-480W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 1,754.00

HOODS 1 Pack(s)

500 Pieces Per Package

10 Day(s) Blue 4989999374445 767-2080 1 Box (500 Sheets)

฿ 2,490.00

HOODS 1 Pack(s)

500 Pieces Per Package

12 Day(s) White 4989999374438 767-2098 1 Box (500 Sheets)

Basic Specifications

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Size
    Configurable
  • Material
    Non‐Woven Fabric
  • Amount Of Content
    1 Box (500 Sheets)

Product Description

[Features]
· Features good breathability to prevent humidity.
· Prevents bristles from falling off.
· Effective at preventing hair from falling during work.
[Applications]
· For food plants, etc.

Part Number
TDC-480B
TDC-480W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 1,754.00

HOODS 1 Pack(s)

500 Pieces Per Package

10 Day(s) Blue 4989999374445 767-2080 1 Box (500 Sheets)

฿ 2,490.00

HOODS 1 Pack(s)

500 Pieces Per Package

12 Day(s) White 4989999374438 767-2098 1 Box (500 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1