(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nonwoven disposable protective clothing, jumper with hood, blue (TPC-F-L-B)

Nonwoven disposable protective clothing, jumper with hood, blue (TPC-F-L-B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPC-F-3L-B
TPC-F-L-B
TPC-F-LL-B
TPC-F-M-B
TPC-F-S-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Garment length
(cm)
Compatible Chest Circumference
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 222.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) 3L 175~190 95~110 4989999377378 763-8086 160 1 Pair

฿ 222.00

PROTECTIVE CLOTHES 1 Piece(s) Same day L 165~180 85~100 4989999377385 763-8094 140 1 Pair

฿ 222.00

PROTECTIVE CLOTHES 1 Piece(s) Same day LL 170~185 90~105 4989999377392 763-8108 150 1 Pair

฿ 222.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) M 155~170 75~88 4989999377408 763-8116 130 1 Pair

฿ 222.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) S 145~155 65~82 4989999377415 763-8132 - 1 Pair

Basic Specifications

  • Type
    Jacket
  • Product Type
    Hooded Type
  • Application
    Other
  • Details Type
    For disposable
  • Color
    Blue
  • Tensile Strength
    Approx. Vertical: 8.7 x Horizontal: 6.1 kg/5 cm
  • Tear strength
    Approx. Vertical: 3.6 x Horizontal: 2.9 kg
  • Supported temperature
    Softening point 86°C
  • Amount Of Content
    1 Pair

Product Description

[Features]
· The front has been coated to make it difficult for oil stains and dust to adhere and to prevent permeation. The back has excellent breathability to prevent stuffiness.
· Harmful gases will not be generated even when incinerated.
· Hooded jacket that's very light and easy to move in.
[Applications]
· Dirty and dusty work sites, painting work, and cleaning work.

Part Number
TPC-F-3L-B
TPC-F-L-B
TPC-F-LL-B
TPC-F-M-B
TPC-F-S-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Garment length
(cm)
Compatible Chest Circumference
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 222.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) 3L 175~190 95~110 4989999377378 763-8086 160 1 Pair

฿ 222.00

PROTECTIVE CLOTHES 1 Piece(s) Same day L 165~180 85~100 4989999377385 763-8094 140 1 Pair

฿ 222.00

PROTECTIVE CLOTHES 1 Piece(s) Same day LL 170~185 90~105 4989999377392 763-8108 150 1 Pair

฿ 222.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) M 155~170 75~88 4989999377408 763-8116 130 1 Pair

฿ 222.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) S 145~155 65~82 4989999377415 763-8132 - 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The front part that oil dirt and dust are difficult to adhere to by coating surface, and prevents penetrating. The back part is excellent in breathable and difficult to get stuffy.

Usage

●Dirty and dusty work site, coating work, cleaning work.

Specification

●Color:Blue
●SPQ(piece):60
●Disposable Type

Materials

●Polypropylene(PP) Non Woven Fabric
●Front Part, Sleeve Part(front and back), Foot Part(front), Hood Part: Polyethylene(PE) Surface Coated 
●Back Part: Polyethylene(PE) None Coated