(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nonwoven disposable protective clothing, overalls, white

Nonwoven disposable protective clothing, overalls, white

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 237.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPC-3L
TPC-L
TPC-LL
TPC-M
TPC-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Garment length
(cm)
Compatible Chest Circumference
(cm)
JAN Code Trusco Code Amount Of Content

฿ 316.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) 3L 175~190 95~110 - 258-4484 1 Pair

฿ 239.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) L 165~180 85~100 - 258-4468 1 Pair

฿ 237.00

PROTECTIVE CLOTHES 1 Piece(s) Same day LL 170~185 90~105 - 258-4476 1 Pair

฿ 316.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) M 155~170 75~88 - 258-4450 1 Pair

฿ 316.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) S 145~155 65~82 4989999377422 763-8175 1 Pair

Basic Specifications

  • Type
    Overall type
  • Application
    Other
  • Standard
    No Standard
  • Details Type
    For disposable
  • Color
    White
  • Tensile Strength
    Approx. Vertical: 8.7 x Horizontal: 6.1 kg/5 cm
  • Tear strength
    Approx. Vertical: 3.6 x Horizontal: 2.9 kg
  • Supported temperature
    Softening point 86°C
  • Amount Of Content
    1 Pair

Product Description

Protective clothing that supports both breathability and dirt prevention.
[Features]
· The front has been coated to make it difficult for oil stains and dust to adhere and to mitigate permeation.
· The back is excellent in breathability and does not easily get stuffy.
· It does not generate harmful gases even when incinerated.
· Hooded coverall type that's very light and easy to move in.
[Applications]
· Ideal for dirty and dusty work sites, painting work, cleaning work, etc.

Part Number
TPC-3L
TPC-L
TPC-LL
TPC-M
TPC-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Garment length
(cm)
Compatible Chest Circumference
(cm)
JAN Code Trusco Code Amount Of Content

฿ 316.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) 3L 175~190 95~110 - 258-4484 1 Pair

฿ 239.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) L 165~180 85~100 - 258-4468 1 Pair

฿ 237.00

PROTECTIVE CLOTHES 1 Piece(s) Same day LL 170~185 90~105 - 258-4476 1 Pair

฿ 316.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) M 155~170 75~88 - 258-4450 1 Pair

฿ 316.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) S 145~155 65~82 4989999377422 763-8175 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The front part that oil dirt and dust are difficult to adhere to by coating surface, and prevents penetrating. The back part is excellent in breathable and difficult to get stuffy.

Usage

●Dirty and dusty work site, coating work, cleaning work.

Specification

●Color:White
●SPQ(piece):40
●Disposable Type

Materials

●Polypropylene(PP) Non Woven Fabric
●Front Part, Sleeve Part(front and back), Foot Part(front), Hood Part: Polyethylene(PE) Surface Coated 
●Back Part: Polyethylene(PE) None Coated