(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Mask【50 Pieces Per Package】

Large Mask

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of TSWM-50

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Type Details
    Ear-Hook Type
  • Length × width(mm)
    90×160
  • Structure
    Layer 3
  • JAN Code
    4989999373486
  • Trusco Code
    761-6643
Part Number
TSWM-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 464.00

GENERAL-PURPOSE MASKS 1 Pack(s)

50 Pieces Per Package

12 Day(s)

Basic Specifications

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Type Details
    Ear-Hook Type
  • Length × width(mm)
    90×160
  • Structure
    Layer 3
  • JAN Code
    4989999373486
  • Trusco Code
    761-6643

Product Description

[Features]
· A large mask with a width wider than usual.
· A wide type that makes it difficult for outside air to enter from the side.
· The area covering the face is wider, enabling more stable breathing through the filter of the mask.
[Applications]
· For dusty worksites.
· Colds, hay fever.

Specifications of TSWM-50

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Type Details
    Ear-Hook Type
  • Length × width(mm)
    90×160
  • Structure
    Layer 3
  • JAN Code
    4989999373486
  • Trusco Code
    761-6643
Part Number
TSWM-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 464.00

GENERAL-PURPOSE MASKS 1 Pack(s)

50 Pieces Per Package

12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A wide mask whose width is larger than usual.

Usage

●Dusty work site.
●Cold, hay fever.

Specification

●Construction:3 Layers
●Q'ty Per Box(sheet):50
●SPQ(box):20
●Ear Loop Type