(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Dust Mask, Inhalation Resistance (Pa) 28 or Under / 32 or Under【10 Pieces Per Package】

Disposable Dust Mask, Inhalation Resistance (Pa) 28 or Under / 32 or Under

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of T35A-DS1

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Type Details
    Head fitting type
  • Length × width(mm)
    118×135
  • Intake Resistance(Pa)
    28 or Less
  • Particle collection efficiency (%)
    85 or more
  • JAN Code
    4989999383836
  • Trusco Code
    767-3850
  • National Certification
    National Certification DS1, Qualified Product (No. TM622)
  • Usage limit time
    18 hours
Part Number
T35A-DS1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 772.65

DISPABLE DUST RESPIRATORS 1 Pack(s)

10 Pieces Per Package

1 Day(s)

Basic Specifications

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Type Details
    Head fitting type
  • Length × width(mm)
    118×135
  • Intake Resistance(Pa)
    28 or Less
  • Particle collection efficiency (%)
    85 or more
  • JAN Code
    4989999383836
  • Trusco Code
    767-3850
  • National Certification
    National Certification DS1, Qualified Product (No. TM622)
  • Usage limit time
    18 hours

Product Description

[Features]
· Resin parts which do not require separation disposal after use are used for the nose grip and rubber stopping parts.
· Compact facepiece that matches Japanese faces with good lower field of vision.
· Features an inner net structure that prevents shape collapse.
[Applications]
· General Dust Work.
· For cleaning and light tasks.

Specifications of T35A-DS1

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Type Details
    Head fitting type
  • Length × width(mm)
    118×135
  • Intake Resistance(Pa)
    28 or Less
  • Particle collection efficiency (%)
    85 or more
  • JAN Code
    4989999383836
  • Trusco Code
    767-3850
  • National Certification
    National Certification DS1, Qualified Product (No. TM622)
  • Usage limit time
    18 hours
Part Number
T35A-DS1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 772.65

DISPABLE DUST RESPIRATORS 1 Pack(s)

10 Pieces Per Package

1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An easy type to breathe and talk while wearing.

Usage

●For general dust work.
●Cleaning work, Light work.

Specification

●Particle Collection Efficiency(%):85 or more
●Intake Resistance(Pa):32 or less
●Q'ty Per Box(sheet):10
●Time Limit of Working: 18 hours
●National Certification DS1 Accepted Product (No. TM623)
●Head Type