(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Dust Mask (Lambda-Line, with Exhaust Valve)【10 Pieces Per Package】

Disposable Dust Mask (Lambda-Line, with Exhaust Valve)

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of TD01VA-S2

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Type Details
    Head fitting type
  • Length × width(mm)
    129×152
  • Intake Resistance(Pa)
    55 or Less
  • Particle collection efficiency (%)
    95 or more
  • JAN Code
    4989999394436
  • Trusco Code
    770-6146
  • National Certification
    Japan National Testing Category DS2 accepted (model certification no. TM577) model name: DD01V-S2-2
  • Usage limit time
    19 hours
Part Number
TD01VA-S2
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,078.06

DISPABLE DUST RESPIRATORS 1 Pack(s)

10 Pieces Per Package

1 Day(s)

Basic Specifications

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Type Details
    Head fitting type
  • Length × width(mm)
    129×152
  • Intake Resistance(Pa)
    55 or Less
  • Particle collection efficiency (%)
    95 or more
  • JAN Code
    4989999394436
  • Trusco Code
    770-6146
  • National Certification
    Japan National Testing Category DS2 accepted (model certification no. TM577) model name: DD01V-S2-2
  • Usage limit time
    19 hours

Product Description

[Features]
· The 3D structure with inside cushion at the nose fits the mask to the face.
· Individually wrapped and with excellent portability.
· With exhaust valve.
[Applications]
· Welding work. (Does not include oil mist)
· For sander and grinder work.

Specifications of TD01VA-S2

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Type Details
    Head fitting type
  • Length × width(mm)
    129×152
  • Intake Resistance(Pa)
    55 or Less
  • Particle collection efficiency (%)
    95 or more
  • JAN Code
    4989999394436
  • Trusco Code
    770-6146
  • National Certification
    Japan National Testing Category DS2 accepted (model certification no. TM577) model name: DD01V-S2-2
  • Usage limit time
    19 hours
Part Number
TD01VA-S2
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,078.06

DISPABLE DUST RESPIRATORS 1 Pack(s)

10 Pieces Per Package

1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1