(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Type Dust Mask 6500QL/2071-RL2

Replacement Type Dust Mask 6500QL/2071-RL2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.
  • From :
    ฿ 1,812.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6500QL/2071-RL2L
6500QL/2071-RL2M
6500QL/2071-RL2S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vertical
(mm)
Horizontal
(mm)
Size JAN Code Trusco Code Mass
(g)

฿ 1,813.48

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 145 120 L 4987580207813 495-3983 118

฿ 1,812.71

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 140 110 M 4987580207806 495-3991 113

฿ 1,812.24

DUST RESPIRATORS 1 Piece(s) 12 Day(s) 130 110 S 4987580207790 495-4009 110

Basic Specifications

  • Product Model
    Mask body
  • Particle Collection Efficiency(%)
    95 or more
  • Inhalation Resistance(Pa)
    50 or Less
  • Exhaust Resistance(Pa)
    80 or Less
  • Use
    Japan National Certification, RL2, Approved Product: TM601 (Dust Proof), TN434 (Poison Blocking)
  • Waterproof Cover
    2071
  • Compatible Respiratory Cans
    6000 Series

Product Description

[Features]
· Equipped with the new 3M unique quick latch function.
· Can easily be used with one hand, including simple fastening string adjustment, enabling mask wearing and removal while a helmet is being worn.
· Convenient for taking water during breaks, or for communication with other workers.
· Silicone mask body provides a soft fit feel.
· Usable as a dust mask when filter material is attached, and as a gas mask when a canister is attached.
[Applications]
· Polishing work, welding work.

Part Number
6500QL/2071-RL2L
6500QL/2071-RL2M
6500QL/2071-RL2S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vertical
(mm)
Horizontal
(mm)
Size JAN Code Trusco Code Mass
(g)

฿ 1,813.48

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 145 120 L 4987580207813 495-3983 118

฿ 1,812.71

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 140 110 M 4987580207806 495-3991 113

฿ 1,812.24

DUST RESPIRATORS 1 Piece(s) 12 Day(s) 130 110 S 4987580207790 495-4009 110

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1