- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Disposable Ear Plugs Camo Plugs
Specifications of 6609
-
- NRR value(dB)
- 33
-
- Product Type
- Earplugs
-
- Shape
- Foam Type
-
- Size
- Configurable
-
- Cord
- Available
-
- Size
- Configurable
-
- Cord Length(mm)
- 730
-
- JAN Code
- 0092311660905
-
- Trusco Code
- 770-4828
-
- Mass(g)
- 3.8
-
- Application
- General noisy worksites, travel, sound sleep, MRI.
-
- Features
- High-performance camouflage type of US military specification.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 66.67
|
EARPLUGS
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- NRR value(dB)
- 33
-
- Product Type
- Earplugs
-
- Shape
- Foam Type
-
- Size
- Configurable
-
- Cord
- Available
-
- Size
- Configurable
-
- Cord Length(mm)
- 730
-
- JAN Code
- 0092311660905
-
- Trusco Code
- 770-4828
-
- Mass(g)
- 3.8
-
- Application
- General noisy worksites, travel, sound sleep, MRI.
-
- Features
- High-performance camouflage type of US military specification.
Product Description
[Features]
· High performance US military specification, camouflage color.
[Applications]
· General noisy work sites, traveling, sleeping and MRIs.
Specifications of 6609
-
- NRR value(dB)
- 33
-
- Product Type
- Earplugs
-
- Shape
- Foam Type
-
- Size
- Configurable
-
- Cord
- Available
-
- Size
- Configurable
-
- Cord Length(mm)
- 730
-
- JAN Code
- 0092311660905
-
- Trusco Code
- 770-4828
-
- Mass(g)
- 3.8
-
- Application
- General noisy worksites, travel, sound sleep, MRI.
-
- Features
- High-performance camouflage type of US military specification.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 66.67
|
EARPLUGS
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?