- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Helmet Stickers "New Car Driver"【10 Pieces Per Package】
Specifications of 371-26
-
- Product Type
- Sticker
-
- Display Character
- I Uphold Safety Regulations
-
- Horizontal(mm)
- 35
-
- Vertical(mm)
- 53
-
- JAN Code
- 4582183902440
-
- Trusco Code
- 371-6198
-
- Features
- When the yellow sticker is removed, the newcomer education course completion evidence text is displayed.
-
- Application
- For people working at construction sites, factories, etc.
-
- Mass
- 7
-
- Overview
- Adhesive Seal
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 209.93
|
GOODS FOR HELMET
|
1 Pack(s)
|
10 Pieces Per Package
|
|
10 Day(s)
|
Basic Specifications
-
- Product Type
- Sticker
-
- Display Character
- I Uphold Safety Regulations
-
- Horizontal(mm)
- 35
-
- Vertical(mm)
- 53
-
- JAN Code
- 4582183902440
-
- Trusco Code
- 371-6198
-
- Features
- When the yellow sticker is removed, the newcomer education course completion evidence text is displayed.
-
- Application
- For people working at construction sites, factories, etc.
-
- Mass
- 7
-
- Overview
- Adhesive Seal
Product Description
[Features]
· Peel off the yellow sticker to reveal text confirming that the driver has passed the relevant training.
[Applications]
· For persons working at construction sites/plants, etc.
Specifications of 371-26
-
- Product Type
- Sticker
-
- Display Character
- I Uphold Safety Regulations
-
- Horizontal(mm)
- 35
-
- Vertical(mm)
- 53
-
- JAN Code
- 4582183902440
-
- Trusco Code
- 371-6198
-
- Features
- When the yellow sticker is removed, the newcomer education course completion evidence text is displayed.
-
- Application
- For people working at construction sites, factories, etc.
-
- Mass
- 7
-
- Overview
- Adhesive Seal
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 209.93
|
GOODS FOR HELMET
|
1 Pack(s)
|
10 Pieces Per Package
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?