(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmets Flasher, Cat Eye, Grooved Type

Helmets Flasher, Cat Eye, Grooved Type

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of ST651G

  • Product Type
    Other
  • Width(mm)
    75
  • Length(mm)
    75
  • Color
    Red
  • Quantity in box(Bag)
    36.0×75.0×21.9
  • Compatible Helmet(mm)
    Grooving Type
  • JAN Code
    4546721000463
  • Trusco Code
    485-5191
  • Mass(g)
    68
  • Features
    Ensures safety when working at night, at twilight, or in heavy rain/fog. Use the helmet attachment tool to attach to helmet.
  • Use
    For construction at night and in tunnels. Perfect for ensuring visibility by attaching to the back of bicycles.
  • Light source for use
    High Brightness LED X 3
  • Lighting mode
    Rapid, Flashing, Lit (3 Modes)
Part Number
ST651G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 773.59

GOODS FOR HELMET 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Other
  • Width(mm)
    75
  • Length(mm)
    75
  • Color
    Red
  • Quantity in box(Bag)
    36.0×75.0×21.9
  • Compatible Helmet(mm)
    Grooving Type
  • JAN Code
    4546721000463
  • Trusco Code
    485-5191
  • Mass(g)
    68
  • Features
    Ensures safety when working at night, at twilight, or in heavy rain/fog. Use the helmet attachment tool to attach to helmet.
  • Use
    For construction at night and in tunnels. Perfect for ensuring visibility by attaching to the back of bicycles.
  • Light source for use
    High Brightness LED X 3
  • Lighting mode
    Rapid, Flashing, Lit (3 Modes)

Product Description

[Features]
· Ensures safety when engaged in night-time work or in work at time of rain/thick fog/dusk.
· Can be worn on a helmet by using a helmet mounting tool.
[Applications]
· For night-time work, tunneling work, etc.
· Ideal for rear bicycle visibility.

Specifications of ST651G

  • Product Type
    Other
  • Width(mm)
    75
  • Length(mm)
    75
  • Color
    Red
  • Quantity in box(Bag)
    36.0×75.0×21.9
  • Compatible Helmet(mm)
    Grooving Type
  • JAN Code
    4546721000463
  • Trusco Code
    485-5191
  • Mass(g)
    68
  • Features
    Ensures safety when working at night, at twilight, or in heavy rain/fog. Use the helmet attachment tool to attach to helmet.
  • Use
    For construction at night and in tunnels. Perfect for ensuring visibility by attaching to the back of bicycles.
  • Light source for use
    High Brightness LED X 3
  • Lighting mode
    Rapid, Flashing, Lit (3 Modes)
Part Number
ST651G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 773.59

GOODS FOR HELMET 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Secures the safety during night construction work, or work in rain, dense fog, twilight.

Specification

●Color:Red
●W x L(mm):75.0 x 75.0
●SPQ(piece):10
●Compatible Helmet: Groove Type

Materials

●Main Body: ABS Resin
●Lens: Polycarbonate
●Bracket: Polyamide
●Fixture: ABS Resin

Accessories

●Flex tight bracket
●Clip 
●Fixture for helmets
●AAA Dry Battery x 2