(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tanizawa, Helmet With Air Light (Made of PC, transparent canopy type)

Tanizawa, Helmet With Air Light (Made of PC, transparent canopy type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,269.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
141-JZV-V2-B1-J
141-JZV-V2-W3-J
141-JZV-V4-Y5-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Visor Color JAN Code Trusco Code

฿ 2,269.00

HELMETS 1 Piece(s) 19 Day(s) Blue Transparent, gray 4546721001194 758-3281

฿ 2,269.00

HELMETS 1 Piece(s) 12 Day(s) White Transparent, gray 4546721001125 758-3290

฿ 2,269.00

HELMETS 1 Piece(s) 12 Day(s) Yellow Transparent, orange 4546721001163 758-3303

Basic Specifications

  • Material Quality
    Polycarbonate Resin
  • Width(mm)
    216
  • Height(mm)
    155
  • Length(mm)
    289
  • Head circumference(mm)
    530~620
  • Features
    By creating a space inside the helmet, it provides smooth ventilation and prevents temperature and humidity rise. Adopting "SAM release mechanism" enables easy interior replacement, by simply sliding while pushing the release button with the thumb.
  • Specifications
    Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls and electric insulation)
  • Mass(g)
    450

Product Description

[Features]
·Equipped with a block liner that has performance equal to or greater than that of a shock-absorbing liner made of styrofoam, it was the first in Japan to acquire certification for crash protection without a shock-absorbing liner made of styrofoam.
·A space is created inside the helmet for smooth ventilation and to prevent temperature and humidity from rising.
·It uses a "thumb release mechanism" that allows you to easily replace the interior by simply pressing the release button with your thumb and sliding it.
·You can easily replace the interior on a regular basis.

Part Number
141-JZV-V2-B1-J
141-JZV-V2-W3-J
141-JZV-V4-Y5-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Visor Color JAN Code Trusco Code

฿ 2,269.00

HELMETS 1 Piece(s) 19 Day(s) Blue Transparent, gray 4546721001194 758-3281

฿ 2,269.00

HELMETS 1 Piece(s) 12 Day(s) White Transparent, gray 4546721001125 758-3290

฿ 2,269.00

HELMETS 1 Piece(s) 12 Day(s) Yellow Transparent, orange 4546721001163 758-3303

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1