(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper V Safety Boots (4500-00-25)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4500-00-24.5
4500-00-25
4500-00-25.5
4500-00-26
4500-00-26.5
4500-00-27
4500-00-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Amount Of Content

฿ 2,829.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 24.5 4932807048106 1 Pair

฿ 2,829.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25 4932807048113 1 Pair

฿ 2,829.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25.5 4932807048120 1 Pair

฿ 2,829.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26 4932807048137 1 Pair

฿ 2,829.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26.5 4932807048144 1 Pair

฿ 2,829.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 4932807048151 1 Pair

฿ 2,829.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 28 4932807048168 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Boots
  • Antistatic shoes
    x
  • Instep cover type
    Without laces
  • Oil Resistant
    Included
  • Color
    White series
  • Standard
    Without standards
  • Toecap
    Included
  • Color Details
    White
  • Height(cm)
    40
  • Mass(g)
    1000
  • Toecap
    Iron
  • Soles
    Hyper V Sole
  • Instep cover
    Vinyl Chloride
  • Amount Of Content
    1 Pair

Product Description

Lace-less boots work shoes
[Features]
Toe box: Yes; Toe box material: Steel
Shoe sole material: hyper V sole
Upper material: PVC

Part Number
4500-00-24.5
4500-00-25
4500-00-25.5
4500-00-26
4500-00-26.5
4500-00-27
4500-00-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Amount Of Content

฿ 2,829.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 24.5 4932807048106 1 Pair

฿ 2,829.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25 4932807048113 1 Pair

฿ 2,829.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25.5 4932807048120 1 Pair

฿ 2,829.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26 4932807048137 1 Pair

฿ 2,829.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26.5 4932807048144 1 Pair

฿ 2,829.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 4932807048151 1 Pair

฿ 2,829.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 28 4932807048168 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1