- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
TH103 Standard Plus, Nylon
Specifications of TH103
-
- Product Type 1
- Toilet Cleaning Implements
-
- Product Type 2
- Toilet Brush
-
- ITF Code
- 14901105446638
-
- JAN Code
- 4901105446631
-
- Mass(g)
- 108
-
- Individual Packaging Size(mm)
- 395×95×65
-
- Material (Brush)
- Nylon (w/ Grinding Particles), Nylon Non-Woven Fabric
-
- Material (Brush Handle)
- Polypropylene
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 252.66
|
BOWL BRUSHES
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type 1
- Toilet Cleaning Implements
-
- Product Type 2
- Toilet Brush
-
- ITF Code
- 14901105446638
-
- JAN Code
- 4901105446631
-
- Mass(g)
- 108
-
- Individual Packaging Size(mm)
- 395×95×65
-
- Material (Brush)
- Nylon (w/ Grinding Particles), Nylon Non-Woven Fabric
-
- Material (Brush Handle)
- Polypropylene
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Standard Plus replacement brush.
Specifications of TH103
-
- Product Type 1
- Toilet Cleaning Implements
-
- Product Type 2
- Toilet Brush
-
- ITF Code
- 14901105446638
-
- JAN Code
- 4901105446631
-
- Mass(g)
- 108
-
- Individual Packaging Size(mm)
- 395×95×65
-
- Material (Brush)
- Nylon (w/ Grinding Particles), Nylon Non-Woven Fabric
-
- Material (Brush Handle)
- Polypropylene
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 252.66
|
BOWL BRUSHES
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?