- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
KJ311 New BioSil Soft
(i)Caution
- Color (green or pink) cannot be specified when ordering.
Specifications of KJ311
-
- Product Model
- Sponge
-
- Sponge Type
- Contains Abrasive Particles
-
- Color
- Green / Pink
-
- Color Details
- Green or Pink
-
- JAN Code
- 4901105172615
-
- ITF Code
- 14901105172612
-
- Weight(g)
- 13
-
- Individual Packaging Size(mm)
- 155×70×38
-
- Material
- Nylon Non-Woven Fabric (Special Granule Treatment), Polyurethane Foam
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 101.07
|
SPONGES
|
1 Piece(s)
|
|
Quote
|
1 pc. |
Basic Specifications
-
- Product Model
- Sponge
-
- Sponge Type
- Contains Abrasive Particles
-
- Color
- Green / Pink
-
- Color Details
- Green or Pink
-
- JAN Code
- 4901105172615
-
- ITF Code
- 14901105172612
-
- Weight(g)
- 13
-
- Individual Packaging Size(mm)
- 155×70×38
-
- Material
- Nylon Non-Woven Fabric (Special Granule Treatment), Polyurethane Foam
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· BioSil is often used for clothing that directly touches the skin as a highly safe antibacterial deodorant treatment approved by the United States Environmental Protection Agency (EPA), which is known for its stringency.
· BioSil demonstrates excellent performance against a wide range of microorganisms such as bacteria and is scientifically bonded with the material to sustain its effect even when washed.
Specifications of KJ311
-
- Product Model
- Sponge
-
- Sponge Type
- Contains Abrasive Particles
-
- Color
- Green / Pink
-
- Color Details
- Green or Pink
-
- JAN Code
- 4901105172615
-
- ITF Code
- 14901105172612
-
- Weight(g)
- 13
-
- Individual Packaging Size(mm)
- 155×70×38
-
- Material
- Nylon Non-Woven Fabric (Special Granule Treatment), Polyurethane Foam
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 101.07
|
SPONGES
|
1 Piece(s)
|
|
Quote
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?