(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cool Power Arm Cover

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of G-126-09-M

  • Product Type
    Configurable
  • Color
    Green
  • Size
    M
  • JAN Code
    4536527874191
  • Material
    Cool Power Stretch, Stretch Mesh
  • Specifications
    Cool to the touch
  • Amount Of Content
    1 Set
Part Number
G-126-09-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 983.00

ARM COVERS 1 Piece(s) 16 Day(s) 1 Set

Basic Specifications

  • Product Type
    Configurable
  • Color
    Green
  • Size
    M
  • JAN Code
    4536527874191
  • Material
    Cool Power Stretch, Stretch Mesh
  • Specifications
    Cool to the touch
  • Amount Of Content
    1 Set

Product Description

A cool arm cover that banishes the heat of summer
[Applications]
· For blocking UV rays in summer or when out walking.
· For on-site work in summer.

Specifications of G-126-09-M

  • Product Type
    Configurable
  • Color
    Green
  • Size
    M
  • JAN Code
    4536527874191
  • Material
    Cool Power Stretch, Stretch Mesh
  • Specifications
    Cool to the touch
  • Amount Of Content
    1 Set
Part Number
G-126-09-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 983.00

ARM COVERS 1 Piece(s) 16 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1