(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Guard DK-5

High Guard DK-5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Clean the coated surface then spray on to apply. Air-dry naturally after application. Oil film can be removed by washing with a petroleum solvent. Film thickness is approximately 15 µm in a single coating and 50 µm in 3 coatings. Do not touch with bare hands immediately after application. Make sure to perform pretreatment degreasing.

Specifications of HIGUARD-DK-5

  • Genre
    Anti-Rust
  • Type
    Spray
  • Color
    Light Brown
  • Density(g/cm3(15℃))
    Approximately 0.8
  • Kinetic Viscosity(mP・s(20℃))
    500~1500
  • Film thickness (dip coating with stock solution)(μm)
    Approximately 65
  • Film thickness (aerosol application)(μm)
    Approximately 50
  • Anti-Rust Performance (Approximate) (Salt Spray)
    2000 hours or more
  • Anti-Rust Performance (Approximate) (Outdoors)
    6 months or more
  • Amount Of Content
    1 case (420 ml x 24 pcs)
Part Number
HIGUARD-DK-5
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,366.89

ANTI-RUST SERIES 1 Pack(s)

6 Pieces Per Package

10 Day(s) 1 case (420 ml x 24 pcs)

Basic Specifications

  • Genre
    Anti-Rust
  • Type
    Spray
  • Color
    Light Brown
  • Density(g/cm3(15℃))
    Approximately 0.8
  • Kinetic Viscosity(mP・s(20℃))
    500~1500
  • Film thickness (dip coating with stock solution)(μm)
    Approximately 65
  • Film thickness (aerosol application)(μm)
    Approximately 50
  • Anti-Rust Performance (Approximate) (Salt Spray)
    2000 hours or more
  • Anti-Rust Performance (Approximate) (Outdoors)
    6 months or more
  • Amount Of Content
    1 case (420 ml x 24 pcs)

Product Description

Long-term outdoor anti-rust agent. It has excellent effects on rust prevention under harsh conditions and high humidity.
[Features]
· A wax-type, long-term rust prevention spray that is neither an oil type or grease type.
· A dry coating forms 48 hours after application, and repairs itself even if it is scratched before the film forms to reduce rusting.
· After application, the dry film is not tacky and does not drip, preventing rust for 6 months or more outdoors.
· Can be used easily with non-ferrous metals (copper, aluminum, tin, nickel, zinc, etc.) with no adverse effects such as discoloration.
[Applications]
· Iron parts, machine sliding surface, etc.

Specifications of HIGUARD-DK-5

  • Genre
    Anti-Rust
  • Type
    Spray
  • Color
    Light Brown
  • Density(g/cm3(15℃))
    Approximately 0.8
  • Kinetic Viscosity(mP・s(20℃))
    500~1500
  • Film thickness (dip coating with stock solution)(μm)
    Approximately 65
  • Film thickness (aerosol application)(μm)
    Approximately 50
  • Anti-Rust Performance (Approximate) (Salt Spray)
    2000 hours or more
  • Anti-Rust Performance (Approximate) (Outdoors)
    6 months or more
  • Amount Of Content
    1 case (420 ml x 24 pcs)
Part Number
HIGUARD-DK-5
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,366.89

ANTI-RUST SERIES 1 Pack(s)

6 Pieces Per Package

10 Day(s) 1 case (420 ml x 24 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1