1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laminate Film 150 Microns (Part Number)

Laminate Film 150 Microns
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 242.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • If you laminate an object that was printed on ink jet paper, leave it for half a day to a full day in order to sufficiently dry it. If the usage method or machine operation is in error, air bubbles, etc., could get in, preventing perfect lamination. Laminate film can only be used once. The film cannot be reused once removed. Do not laminate metal, plastic, or materials with special coatings on the surface. Do not cut or modify the laminate film before laminating. Thermal paper and other items which distort when subject to heat cannot be laminated.

Product Description

[Features]
· Laminate film keeps the document clean and vivid.
· 150 micron type. With excellent resilience, gloss, and strength.
· This product does not generate dioxins, even when incinerated.

Part Number
LAM-FA320T-005515
LAM-FA350T-005516
LAM-FA4100T-005512
LAM-FA420T-005511
LAM-FB4100T-005514
LAM-FB5100T-005510
LAM-FM100T-005502
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (Laminate Film) Width
(mm)
Height
(mm)
JAN Code Inner capacity

฿ 703.16

LAMINATORS 1 Piece(s) Quote A330342749712750551551 Pack (20 Sheets)

฿ 1,385.24

LAMINATORS 1 Piece(s) Quote A330342749712750551621 Pack (50 Sheets)

฿ 1,100.30

LAMINATORS 1 Piece(s) Quote A421630349712750551241 Pack (100 Sheets)

฿ 397.07

LAMINATORS 1 Piece(s) Quote A421630349712750551171 Pack (20 Sheets)

฿ 1,504.32

LAMINATORS 1 Piece(s) Quote B426737449712750551481 Pack (100 Sheets)

฿ 843.76

LAMINATORS 1 Piece(s) Quote B519226749712750551001 Pack (100 Sheets)

฿ 242.31

LAMINATORS 1 Piece(s) Quote Business Card Size609549712750550251 Pack (100 Sheets)

Loading...

  1. 1

Basic Information

Product Type Laminate Film Thickness(μm) 150 Material PP・EVA