(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mierove Hybrid Jersey

Mierove Hybrid Jersey

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ML-HJ-L

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    L
  • Material Quality
    Polyvinyl Chloride, Nitrile Rubber, Cotton
  • Color
    Blue
  • JAN Code
    4978797012949
  • Internal Capacity
    1 Pair
Part Number
ML-HJ-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 164.00

PVC GLOVES 10 Piece(s) 7 Day(s) 10 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    L
  • Material Quality
    Polyvinyl Chloride, Nitrile Rubber, Cotton
  • Color
    Blue
  • JAN Code
    4978797012949
  • Internal Capacity
    1 Pair

Product Description

[Features]
· Combines nitrile rubber (NBR) with vinyl chloride (PVC) to create a rubber-like softness.
· Comes with jersey cuffs.

Specifications of ML-HJ-L

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    L
  • Material Quality
    Polyvinyl Chloride, Nitrile Rubber, Cotton
  • Color
    Blue
  • JAN Code
    4978797012949
  • Internal Capacity
    1 Pair
Part Number
ML-HJ-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 164.00

PVC GLOVES 10 Piece(s) 7 Day(s) 10 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1