(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polycarbonate Scoop

Polycarbonate Scoop

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Seasonal products may be out of stock, depending on the product. Thank you in advance for your understanding.

Specifications of 124326

  • Product Type
    Snow removal supplies
  • Blade tip width(mm)
    340
  • Blade tip length(mm)
    410
  • Overall Length(mm)
    1180
  • JAN Code
    4960517124322
  • Trusco Code
    495-7067
  • Mass(g)
    1100
  • Amount Of Content
    1 unit
Part Number
124326
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,544.00

HOT AND CLEAN 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Snow removal supplies
  • Blade tip width(mm)
    340
  • Blade tip length(mm)
    410
  • Overall Length(mm)
    1180
  • JAN Code
    4960517124322
  • Trusco Code
    495-7067
  • Mass(g)
    1100
  • Amount Of Content
    1 unit

Product Description

[Features]
· The main body (scoop section) employs reinforced plastic, which is resistant to cracking, and includes a clip for excellent stability.
[Applications]
· For removal of snow that has accumulated.
[Materials]
· Head: polycarbonate,
· Handle: black-coated natural wood
· Grip: PP

Specifications of 124326

  • Product Type
    Snow removal supplies
  • Blade tip width(mm)
    340
  • Blade tip length(mm)
    410
  • Overall Length(mm)
    1180
  • JAN Code
    4960517124322
  • Trusco Code
    495-7067
  • Mass(g)
    1100
  • Amount Of Content
    1 unit
Part Number
124326
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,544.00

HOT AND CLEAN 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1