(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shovel Set with Removable Metal Blade

Shovel Set with Removable Metal Blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Seasonal products may be out of stock, depending on the product. Thank you in advance for your understanding.

Specifications of J-169417

  • Product Type
    Snow removal supplies
  • Color
    Green
  • Color Details
    Green/Orange
  • Blade tip width(mm)
    352
  • Blade tip length(mm)
    310
  • Overall Length(mm)
    1130
  • JAN Code
    4905009980161
  • Trusco Code
    776-4375
  • Mass(g)
    1145
  • Amount Of Content
    1 pc.
Part Number
J-169417
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 929.00

HOT AND CLEAN 1 Piece(s) 14 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Snow removal supplies
  • Color
    Green
  • Color Details
    Green/Orange
  • Blade tip width(mm)
    352
  • Blade tip length(mm)
    310
  • Overall Length(mm)
    1130
  • JAN Code
    4905009980161
  • Trusco Code
    776-4375
  • Mass(g)
    1145
  • Amount Of Content
    1 pc.

Product Description

A shovel that employs a stainless steel tip for strength and durability.
[Features]
· The shovel can be used even in locations where there is compacted snow.
· Includes a clip for improved work efficiency.
· Removable type for convenient storage.
[Applications]
· Part for snow removal
[Materials]
· Blade tip: polypropylene (PP), steel
· Handle: polypropylene (PP)
· Rod: vinyl chloride-coated steel pipe

Specifications of J-169417

  • Product Type
    Snow removal supplies
  • Color
    Green
  • Color Details
    Green/Orange
  • Blade tip width(mm)
    352
  • Blade tip length(mm)
    310
  • Overall Length(mm)
    1130
  • JAN Code
    4905009980161
  • Trusco Code
    776-4375
  • Mass(g)
    1145
  • Amount Of Content
    1 pc.
Part Number
J-169417
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 929.00

HOT AND CLEAN 1 Piece(s) 14 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1