(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Softalk Ultra 3D Mask Surgical Type

Softalk Ultra 3D Mask Surgical Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of 51055

  • Product applications
    For general work
  • Product Model
    Mask body
  • Material: Filter
    Ear-Hook Type
  • Material: Ear Strap
    3D
  • Material: Nose Fit
    Layer 3
  • Packing Material
    135
  • Horizontal(mm)
    152
  • Color
    White
  • JAN Code
    4903111510559
  • Trusco Code
    760-4564
  • Color
    209
  • Amount Of Content
    1 Box (100 sheets)
Part Number
51055
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,128.26

GENERAL PURPOSE MASKS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Box (100 sheets)

Basic Specifications

  • Product applications
    For general work
  • Product Model
    Mask body
  • Material: Filter
    Ear-Hook Type
  • Material: Ear Strap
    3D
  • Material: Nose Fit
    Layer 3
  • Packing Material
    135
  • Horizontal(mm)
    152
  • Color
    White
  • JAN Code
    4903111510559
  • Trusco Code
    760-4564
  • Color
    209
  • Amount Of Content
    1 Box (100 sheets)

Product Description

[Features]
·It's easy to talk even with the mask on.
·There is a space around the mouth, making it easy to breathe.
·The ear parts are soft and the burden on the ears is small.
[Applications]
·In various facilities such as hospital rooms
·For those who need a better filter function than general masks.

Specifications of 51055

  • Product applications
    For general work
  • Product Model
    Mask body
  • Material: Filter
    Ear-Hook Type
  • Material: Ear Strap
    3D
  • Material: Nose Fit
    Layer 3
  • Packing Material
    135
  • Horizontal(mm)
    152
  • Color
    White
  • JAN Code
    4903111510559
  • Trusco Code
    760-4564
  • Color
    209
  • Amount Of Content
    1 Box (100 sheets)
Part Number
51055
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,128.26

GENERAL PURPOSE MASKS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Box (100 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A structure that has space at the mouth of hole and makes it easy to breathe and talk while wearing a mask.

Usage

●For the people who need a mask with better filter function than general mask.

Specification

●Construction:3 Layers
●Ear Loop Type
●Three-dimensional Shape