(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Clamp (J-Type) Twist Cam Type PAT. (SJC1S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
SJC0.5S
SJC1S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Maximum Clamp Width
(mm)
L
(mm)
Mass
(kg)
T1
(mm)
T2
(mm)
D
(mm)
S
(mm)
H
(mm)
H1
(mm)
L1
(mm)
Amount Of Content

฿ 6,337.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 0.5 25 158 1.7 44 16 φ 27 17 107.5 49 74 1 unit

฿ 7,173.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 1 40 200 3 52 18 φ32 21 118.5 64 91 1 unit

Basic Specifications

  • Product Type
    Screw type clamp
  • Minimum Clamp Width(mm)
    0
  • H2(mm)
    45
  • Amount Of Content
    1 unit

Product Description

[Features]
·The screw cam and arc-shaped cam (special spring type) tightening mechanism ensures that the clamp maintains a firm grip even when no load is applied, and has excellent vibration resistance under load.
·The main body is forged from a special alloy steel, and the optimal heat treatment process gives it strength and outstanding durability.
·The screws are made of special alloy steel and are induction hardened for outstanding durability.
·The main body has a champagne gold baked paint finish.
·The tightening confirmation mark is luminous and has excellent visibility.

Part Number
SJC0.5S
SJC1S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Maximum Clamp Width
(mm)
L
(mm)
Mass
(kg)
T1
(mm)
T2
(mm)
D
(mm)
S
(mm)
H
(mm)
H1
(mm)
L1
(mm)
Amount Of Content

฿ 6,337.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 0.5 25 158 1.7 44 16 φ 27 17 107.5 49 74 1 unit

฿ 7,173.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 1 40 200 3 52 18 φ32 21 118.5 64 91 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1