(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shaped Steel Clamp (HLC1S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • For safety reasons, always hoist with two or more anchors.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
HLC0.5S
HLC1S
HLC1W
HLC2S
HLC3S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
h1
(mm)
Mass
(kg)
Features Application D1
(mm)
D2
(mm)
T1
(mm)
T2
(mm)
l1
(mm)
l2
(mm)
T
(mm)
L(MIN)
(mm)
H(MAX)
(mm)
h2
(mm)
t1
(mm)
t2
(mm)
Amount Of Content

฿ 3,293.00

LATERAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 0.5 1 13 98 1300 Since the structured steel is almost horizontal when lifting, workability is good Manual effort is not required when mounting the clamp due to the spring action. And the clamp does not come off even in no-load state HLC1W is a large-diameter shackle that is easy to handle work. Compact / lightweight and easy to use due to a mechanical ideal design. The arc shaped pad ensures a stable clamping force Section Steel (H-Shaped, I-Shaped, T-Shaped, L-Shaped Steel, etc.) Structures Dedicated Horizontal Lifting Clamp (Lightweight Compact Type) 23 46 31 14 100 65 44 120 139 43 - - -

฿ 4,257.00

LATERAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 1 1 13 104 1500 Since the structured steel is almost horizontal when lifting, workability is good Manual effort is not required when mounting the clamp due to the spring action. And the clamp does not come off even in no-load state HLC1W is a large-diameter shackle that is easy to handle work. Compact / lightweight and easy to use due to a mechanical ideal design. The arc shaped pad ensures a stable clamping force Section Steel (H-Shaped, I-Shaped, T-Shaped, L-Shaped Steel, etc.) Structures Dedicated Horizontal Lifting Clamp (Lightweight Compact Type) 23 51 32 14 108 66 52 108 152 46 - - -

฿ 5,227.00

LATERAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 1 2 20 118 2500 Since the structured steel is almost horizontal when lifting, workability is good Manual effort is not required when mounting the clamp due to the spring action. And the clamp does not come off even in no-load state HLC1W is a large-diameter shackle that is easy to handle work. Compact / lightweight and easy to use due to a mechanical ideal design. The arc shaped pad ensures a stable clamping force Section Steel (H-Shaped, I-Shaped, T-Shaped, L-Shaped Steel, etc.) Structures Dedicated Horizontal Lifting Clamp (Lightweight Compact Type) 46 72 32 14 123 75 52 152 188 60 - - -

฿ 5,957.00

LATERAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 2 3 22 136 3700 Since the structured steel is almost horizontal when lifting, workability is good Manual effort is not required when mounting the clamp due to the spring action. And the clamp does not come off even in no-load state HLC1W is a large-diameter shackle that is easy to handle work. Compact / lightweight and easy to use due to a mechanical ideal design. The arc shaped pad ensures a stable clamping force Section Steel (H-Shaped, I-Shaped, T-Shaped, L-Shaped Steel, etc.) Structures Dedicated Horizontal Lifting Clamp (Lightweight Compact Type) 30 66 42 18 142 87 67 143 199 60 - - -

฿ 11,595.00

฿ 10,272.01

LATERAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 3 12 35 179 8.1 - - 36 80 - - 184 108 77 192 263 - 48 22 1 unit

Basic Specifications

Product Description

Lightweight and compact horizontal hoisting clamp for structural shape steel (H-beam, I-beam, T-beam, L-beam, etc).
[Features]
· Can maintain horizontal leveling when hoisting shape steel and offers good workability.
· Spring-loaded, so there is no need to hold it steady with both hands while attaching the clamp. Remains clamped even when no load is applied.
· HLC1W is an easy-to-handle large diameter shackle type.
· Featuring a mechanically ideal design that is lightweight, compact, easy to use, and safe.
· Arc-shaped function maintains stable clamping.

Part Number
HLC0.5S
HLC1S
HLC1W
HLC2S
HLC3S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
h1
(mm)
Mass
(kg)
Features Application D1
(mm)
D2
(mm)
T1
(mm)
T2
(mm)
l1
(mm)
l2
(mm)
T
(mm)
L(MIN)
(mm)
H(MAX)
(mm)
h2
(mm)
t1
(mm)
t2
(mm)
Amount Of Content

฿ 3,293.00

LATERAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 0.5 1 13 98 1300 Since the structured steel is almost horizontal when lifting, workability is good Manual effort is not required when mounting the clamp due to the spring action. And the clamp does not come off even in no-load state HLC1W is a large-diameter shackle that is easy to handle work. Compact / lightweight and easy to use due to a mechanical ideal design. The arc shaped pad ensures a stable clamping force Section Steel (H-Shaped, I-Shaped, T-Shaped, L-Shaped Steel, etc.) Structures Dedicated Horizontal Lifting Clamp (Lightweight Compact Type) 23 46 31 14 100 65 44 120 139 43 - - -

฿ 4,257.00

LATERAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 1 1 13 104 1500 Since the structured steel is almost horizontal when lifting, workability is good Manual effort is not required when mounting the clamp due to the spring action. And the clamp does not come off even in no-load state HLC1W is a large-diameter shackle that is easy to handle work. Compact / lightweight and easy to use due to a mechanical ideal design. The arc shaped pad ensures a stable clamping force Section Steel (H-Shaped, I-Shaped, T-Shaped, L-Shaped Steel, etc.) Structures Dedicated Horizontal Lifting Clamp (Lightweight Compact Type) 23 51 32 14 108 66 52 108 152 46 - - -

฿ 5,227.00

LATERAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 1 2 20 118 2500 Since the structured steel is almost horizontal when lifting, workability is good Manual effort is not required when mounting the clamp due to the spring action. And the clamp does not come off even in no-load state HLC1W is a large-diameter shackle that is easy to handle work. Compact / lightweight and easy to use due to a mechanical ideal design. The arc shaped pad ensures a stable clamping force Section Steel (H-Shaped, I-Shaped, T-Shaped, L-Shaped Steel, etc.) Structures Dedicated Horizontal Lifting Clamp (Lightweight Compact Type) 46 72 32 14 123 75 52 152 188 60 - - -

฿ 5,957.00

LATERAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 2 3 22 136 3700 Since the structured steel is almost horizontal when lifting, workability is good Manual effort is not required when mounting the clamp due to the spring action. And the clamp does not come off even in no-load state HLC1W is a large-diameter shackle that is easy to handle work. Compact / lightweight and easy to use due to a mechanical ideal design. The arc shaped pad ensures a stable clamping force Section Steel (H-Shaped, I-Shaped, T-Shaped, L-Shaped Steel, etc.) Structures Dedicated Horizontal Lifting Clamp (Lightweight Compact Type) 30 66 42 18 142 87 67 143 199 60 - - -

฿ 11,595.00

฿ 10,272.01

LATERAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 3 12 35 179 8.1 - - 36 80 - - 184 108 77 192 263 - 48 22 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1