(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jib Crane - Movable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The customer is requested to complete assembly and construction.
  • From :
    ฿ 314,092.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
JBC1020C SALE
JBC1020CS SALE
JBC2020C SALE
JBC2020CS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Arm Length
(m)
Details Type Mass
(kg)
D
(mm)
F
(mm)
H
(mm)
T
(mm)
L1
(mm)
L2
(mm)
S2
(mm)
S4
(mm)
Amount Of Content

฿ 365,000.72

฿ 190,420.88

JIB CRANES 1 Piece(s) 20 Day(s) 0.1 1.987 Without Load Sensor 434 150 405 3263 10 2110 1000 915 800 1 unit

฿ 398,475.94

฿ 230,837.11

JIB CRANES 1 Piece(s) 20 Day(s) 0.1 1.987 With Load Sensor 434 150 405 3263 10 2110 1000 915 800 1 unit

฿ 455,392.14

฿ 228,424.70

JIB CRANES 1 Piece(s) 20 Day(s) 0.2 1.968 Without Load Sensor 651 175 455 3253 14 2710 1200 884 750 1 unit

฿ 314,092.00

฿ 277,154.78

JIB CRANES 1 Piece(s) 20 Day(s) 0.2 1.968 With Load Sensor 651 175 455 3253 14 2710 1200 884 750 1 unit

Basic Specifications

  • Product Type
    Movable
  • Lift(m)
    3
  • φA(mm)
    60
  • h(mm)
    15
  • Specifications
    Swivel Joint Type
  • Amount Of Content
    1 unit

Product Description

Jib crane with swivel joint system requiring no installation, inimitable by other manufacturers.
[Features]
· The central joint of the arm bends 180° to the left and right, enabling a wide working range to be secured.
· A favored product as, if there are no obstacles in the surroundings, the whole arm can rotate 360° to cover a wide work range.
· Has outriggers that can be launched in four directions, enabling stable and safe work wherever space allows.
· Cleanroom specifications also supported.
· Products equipped with a load sensor and with electric chain block are also available.
[Applications]
· Ideal for unloading in a factory or warehouse.
· Ideal for use in places without column or floor in close proximity.

Part Number
JBC1020C SALE
JBC1020CS SALE
JBC2020C SALE
JBC2020CS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Arm Length
(m)
Details Type Mass
(kg)
D
(mm)
F
(mm)
H
(mm)
T
(mm)
L1
(mm)
L2
(mm)
S2
(mm)
S4
(mm)
Amount Of Content

฿ 365,000.72

฿ 190,420.88

JIB CRANES 1 Piece(s) 20 Day(s) 0.1 1.987 Without Load Sensor 434 150 405 3263 10 2110 1000 915 800 1 unit

฿ 398,475.94

฿ 230,837.11

JIB CRANES 1 Piece(s) 20 Day(s) 0.1 1.987 With Load Sensor 434 150 405 3263 10 2110 1000 915 800 1 unit

฿ 455,392.14

฿ 228,424.70

JIB CRANES 1 Piece(s) 20 Day(s) 0.2 1.968 Without Load Sensor 651 175 455 3253 14 2710 1200 884 750 1 unit

฿ 314,092.00

฿ 277,154.78

JIB CRANES 1 Piece(s) 20 Day(s) 0.2 1.968 With Load Sensor 651 175 455 3253 14 2710 1200 884 750 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1