(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
JBC1520KS |
JBC1530K |
JBC1530KS |
JBC1540K |
JBC1540KS |
JBC2520K |
JBC2520KS |
JBC2530K |
JBC2530KS |
JBC2540K |
JBC2540KS |
JBC4820K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Rating (t) |
Arm Length (m) |
Details Type | Lift (m) |
Mass (kg) |
D (mm) |
H (mm) |
T (mm) |
W (mm) |
φA (mm) |
φd (mm) |
h (mm) |
H1 (mm) |
H2 (mm) |
H3 (mm) |
P1 (mm) |
P2 (mm) |
t (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 257,033.29 ฿ 165,452.33 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.16 | 1.987 | With Load Sensor | 3 | 284 | 150 | 3260 | 10 | 500 | 60 | 20 | 15 | 1430 | 1430 | 400 | φ600 | φ450 | 18 | 1 unit | ||
฿ 247,012.86 ฿ 126,223.57 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.16 | 2.987 | Without Load Sensor | 3 | 314 | 150 | 3260 | 10 | 500 | 60 | 20 | 15 | 1430 | 1430 | 400 | φ600 | φ450 | 18 | 1 unit | ||
฿ 281,994.34 ฿ 177,994.83 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.16 | 2.987 | With Load Sensor | 3 | 314 | 150 | 3260 | 10 | 500 | 60 | 20 | 15 | 1430 | 1430 | 400 | φ600 | φ450 | 18 | 1 unit | ||
฿ 254,132.81 ฿ 129,226.53 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.16 | 3.987 | Without Load Sensor | 3 | 332 | 150 | 3260 | 10 | 500 | 60 | 20 | 15 | 1430 | 1430 | 400 | φ600 | φ450 | 18 | 1 unit | ||
฿ 289,303.95 ฿ 180,930.69 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.16 | 3.987 | With Load Sensor | 3 | 332 | 150 | 3260 | 10 | 500 | 60 | 20 | 15 | 1430 | 1430 | 400 | φ600 | φ450 | 18 | 1 unit | ||
฿ 275,728.90 ฿ 137,809.30 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.25 | 1.968 | Without Load Sensor | 3 | 377 | 180 | 3250 | 14 | 500 | 60 | 20 | 15 | 1385 | 1385 | 480 | φ600 | φ450 | 18 | 1 unit | ||
฿ 311,011.17 ฿ 189,250.30 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.25 | 1.968 | With Load Sensor | 3 | 377 | 180 | 3250 | 14 | 500 | 60 | 20 | 15 | 1385 | 1385 | 480 | φ600 | φ450 | 18 | 1 unit | ||
฿ 305,500.54 ฿ 152,353.12 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.25 | 2.968 | Without Load Sensor | 3 | 420 | 180 | 3250 | 14 | 500 | 60 | 20 | 15 | 1385 | 1385 | 480 | φ600 | φ450 | 18 | 1 unit | ||
฿ 340,989.18 ฿ 203,365.95 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.25 | 2.968 | With Load Sensor | 3 | 420 | 180 | 3250 | 14 | 500 | 60 | 20 | 15 | 1385 | 1385 | 480 | φ600 | φ450 | 18 | 1 unit | ||
฿ 313,692.34 ฿ 155,560.03 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.25 | 3.968 | Without Load Sensor | 3 | 443 | 180 | 3250 | 14 | 500 | 60 | 20 | 15 | 1385 | 1385 | 480 | φ600 | φ450 | 18 | 1 unit | ||
฿ 349,270.17 ฿ 206,418.67 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.25 | 3.968 | With Load Sensor | 3 | 443 | 180 | 3250 | 14 | 500 | 60 | 20 | 15 | 1385 | 1385 | 480 | φ600 | φ450 | 18 | 1 unit | ||
฿ 423,953.80 ฿ 214,902.18 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.49 | 1.958 | Without Load Sensor | 3.1 | 575 | 200 | 3355 | 16 | 600 | 82 | 24 | 19 | 1400 | 1400 | 555 | φ700 | φ550 | 25 | 1 unit |
Jib crane with swivel joint system that other manufacturers cannot match.
[Features]
· Ideal for use in high ceiling areas without columns in close proximity where floor-mount is the only option.
· The central joint of the arm bends 180° to the left and right, enabling a wide effective working range to be secured.
· Assembly and disassembly of the arm are very easy.
· Products equipped with a load sensor and with electric chain block are also available.
· If there are no obstacles in the surroundings, the whole arm can rotate 360° to secure a wide work range.
[Applications]
· Installed next to machines, it is ideal for attaching and detaching processed materials.
· To be installed in a factory or warehouse, ideal for unloading.
Part Number |
---|
JBC1520KS |
JBC1530K |
JBC1530KS |
JBC1540K |
JBC1540KS |
JBC2520K |
JBC2520KS |
JBC2530K |
JBC2530KS |
JBC2540K |
JBC2540KS |
JBC4820K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Rating (t) |
Arm Length (m) |
Details Type | Lift (m) |
Mass (kg) |
D (mm) |
H (mm) |
T (mm) |
W (mm) |
φA (mm) |
φd (mm) |
h (mm) |
H1 (mm) |
H2 (mm) |
H3 (mm) |
P1 (mm) |
P2 (mm) |
t (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 257,033.29 ฿ 165,452.33 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.16 | 1.987 | With Load Sensor | 3 | 284 | 150 | 3260 | 10 | 500 | 60 | 20 | 15 | 1430 | 1430 | 400 | φ600 | φ450 | 18 | 1 unit | ||
฿ 247,012.86 ฿ 126,223.57 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.16 | 2.987 | Without Load Sensor | 3 | 314 | 150 | 3260 | 10 | 500 | 60 | 20 | 15 | 1430 | 1430 | 400 | φ600 | φ450 | 18 | 1 unit | ||
฿ 281,994.34 ฿ 177,994.83 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.16 | 2.987 | With Load Sensor | 3 | 314 | 150 | 3260 | 10 | 500 | 60 | 20 | 15 | 1430 | 1430 | 400 | φ600 | φ450 | 18 | 1 unit | ||
฿ 254,132.81 ฿ 129,226.53 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.16 | 3.987 | Without Load Sensor | 3 | 332 | 150 | 3260 | 10 | 500 | 60 | 20 | 15 | 1430 | 1430 | 400 | φ600 | φ450 | 18 | 1 unit | ||
฿ 289,303.95 ฿ 180,930.69 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.16 | 3.987 | With Load Sensor | 3 | 332 | 150 | 3260 | 10 | 500 | 60 | 20 | 15 | 1430 | 1430 | 400 | φ600 | φ450 | 18 | 1 unit | ||
฿ 275,728.90 ฿ 137,809.30 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.25 | 1.968 | Without Load Sensor | 3 | 377 | 180 | 3250 | 14 | 500 | 60 | 20 | 15 | 1385 | 1385 | 480 | φ600 | φ450 | 18 | 1 unit | ||
฿ 311,011.17 ฿ 189,250.30 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.25 | 1.968 | With Load Sensor | 3 | 377 | 180 | 3250 | 14 | 500 | 60 | 20 | 15 | 1385 | 1385 | 480 | φ600 | φ450 | 18 | 1 unit | ||
฿ 305,500.54 ฿ 152,353.12 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.25 | 2.968 | Without Load Sensor | 3 | 420 | 180 | 3250 | 14 | 500 | 60 | 20 | 15 | 1385 | 1385 | 480 | φ600 | φ450 | 18 | 1 unit | ||
฿ 340,989.18 ฿ 203,365.95 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.25 | 2.968 | With Load Sensor | 3 | 420 | 180 | 3250 | 14 | 500 | 60 | 20 | 15 | 1385 | 1385 | 480 | φ600 | φ450 | 18 | 1 unit | ||
฿ 313,692.34 ฿ 155,560.03 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.25 | 3.968 | Without Load Sensor | 3 | 443 | 180 | 3250 | 14 | 500 | 60 | 20 | 15 | 1385 | 1385 | 480 | φ600 | φ450 | 18 | 1 unit | ||
฿ 349,270.17 ฿ 206,418.67 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.25 | 3.968 | With Load Sensor | 3 | 443 | 180 | 3250 | 14 | 500 | 60 | 20 | 15 | 1385 | 1385 | 480 | φ600 | φ450 | 18 | 1 unit | ||
฿ 423,953.80 ฿ 214,902.18 |
JIB CRANES | 1 Piece(s) | 20 Day(s) | 0.49 | 1.958 | Without Load Sensor | 3.1 | 575 | 200 | 3355 | 16 | 600 | 82 | 24 | 19 | 1400 | 1400 | 555 | φ700 | φ550 | 25 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?