(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Horizontal Suspension Clamp (Lock Handle Type Split Tip Model) (HLC1U)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • For safety reasons, always hoist with two or more anchors.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
HLC0.5U
HLC1U
HLC2U SALE
HLC3U SALE
HLC5U SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Maximum Clamp Width
(mm)
h1
(mm)
Mass
(kg)
B
(mm)
b1
(mm)
b2
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
T1
(mm)
T2
(mm)
T3
(mm)
t
(mm)
A
(mm)
H(MAX)
(mm)
h2
(mm)
h3
(mm)

฿ 9,386.02

LATERAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 0.5 25 28 3200 170 130 56 40 65 12 57 57 84 12 212 208 35 112

฿ 9,828.00

LATERAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 1 30 33 5100 208 152 65 50 80 12 64 64 84 16 250 246 46 141

฿ 13,222.00

฿ 11,783.45

LATERAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 2 35 38 8700 241 173 74 60 100 12 80 80 98 18 283 292 58 171

฿ 15,850.00

฿ 14,664.42

LATERAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 3 40 43 13500 273 193 83 70 120 16 90 90 112 20 329 337 70 200

฿ 21,767.00

฿ 20,378.27

LATERAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 5 45 48 21500 314 218 90 80 140 16 102 102 112 22 370 385 86 229

Basic Specifications

  • Product Type
    Horizontal hanging clamp
  • Minimum Clamp Width(mm)
    0
  • Features
    The clamps grip securely even in no-load state by means of a spring type tightening lock mechanism, removal is safe and easy with the handle
  • Application
    Lateral (horizontal) lifting clamp of structural steel shapes (H-shaped, I-shaped, T-shaped, L-shaped steel, etc.) and flat steel plates (suitable type for lengthwise 2-point lifting of structural steel)

Product Description

A horizontal hanging clamp (ideal for 2-point lifting of shaped steel in the longitudinal direction) for shaped steel for structures (H-beams, I-beams, T-beams, L-beams, etc.) or flat steel plates.
[Features]
· The spring type fastening lock mechanism ensures that the clamp grips securely even with no load.
· Has a handle which can be safely and easily attached and detached.

Part Number
HLC0.5U
HLC1U
HLC2U SALE
HLC3U SALE
HLC5U SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Maximum Clamp Width
(mm)
h1
(mm)
Mass
(kg)
B
(mm)
b1
(mm)
b2
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
T1
(mm)
T2
(mm)
T3
(mm)
t
(mm)
A
(mm)
H(MAX)
(mm)
h2
(mm)
h3
(mm)

฿ 9,386.02

LATERAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 0.5 25 28 3200 170 130 56 40 65 12 57 57 84 12 212 208 35 112

฿ 9,828.00

LATERAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 1 30 33 5100 208 152 65 50 80 12 64 64 84 16 250 246 46 141

฿ 13,222.00

฿ 11,783.45

LATERAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 2 35 38 8700 241 173 74 60 100 12 80 80 98 18 283 292 58 171

฿ 15,850.00

฿ 14,664.42

LATERAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 3 40 43 13500 273 193 83 70 120 16 90 90 112 20 329 337 70 200

฿ 21,767.00

฿ 20,378.27

LATERAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 5 45 48 21500 314 218 90 80 140 16 102 102 112 22 370 385 86 229

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1