(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lifting Clamp for ALC Panel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Make sure to use 2 units as a pair.

Specifications of PAC260

  • Product Type
    Panel Suspension Clamp
  • Basic Working Load(t)
    0.26
  • Minimum Clamp Width(mm)
    90 ~ 140
  • Maximum Clamp Width(mm)
    105 ~ 155
  • Mass(kg)
    6.9
  • Specifications
    With a remote control releasing mechanism
  • Clamp Range(mm)
    Stage 3 Adjustment: 90-105/115-130/140-155
  • Amount Of Content
    1 unit
Part Number
PAC260 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 21,218.10

฿ 14,748.70

PANEL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Panel Suspension Clamp
  • Basic Working Load(t)
    0.26
  • Minimum Clamp Width(mm)
    90 / 115 / 140
  • Maximum Clamp Width(mm)
    105 / 130 / 155
  • Mass(kg)
    6.9
  • Specifications
    With a remote control releasing mechanism
  • Clamp Range(mm)
    Stage 3 Adjustment: 90-105/115-130/140-155
  • Amount Of Content
    1 unit

Product Description

Dedicated clamp for ALC panel.
[Features]
· The spring type fastening lock mechanism ensures that the clamp grips securely even with no load.
· The structure reinforces the grip strength in proportion to its lifting capacity.
· Tightening lock can be released remotely and no dangerous aerial work for detachment is required. (With 2 m rope for remote control)
· Special urethane pad with spikes on one side firmly grips, making it even more secure.
· A urethane rubber pad is attached to one side to prevent the panel surface from being scratched.
· It has hook bolts to fix a sling belt for double safety.

Specifications of PAC260

  • Product Type
    Panel Suspension Clamp
  • Basic Working Load(t)
    0.26
  • Minimum Clamp Width(mm)
    90 ~ 140
  • Maximum Clamp Width(mm)
    105 ~ 155
  • Mass(kg)
    6.9
  • Specifications
    With a remote control releasing mechanism
  • Clamp Range(mm)
    Stage 3 Adjustment: 90-105/115-130/140-155
  • Amount Of Content
    1 unit
Part Number
PAC260 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 21,218.10

฿ 14,748.70

PANEL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1