(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

U-shaped Groove Suspension Type Auto Clamp (Pad Type) (Wire Rope/Ring) (BUC1000A)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Be sure to set the U-groove anti-crack holder to the main body. For long objects, be sure to use the balance and strictly observe the two-point suspension method for safety.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
BUC1000A SALE
BUF1000A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
Other Details Type Mass
(kg)
Set Content Clamp Range
(mm)
Amount Of Content

฿ 58,650.66

฿ 40,814.99

LIFTING CLAMPS FOR CONCRETE M 1 Piece(s) 12 Day(s) 1 210 ~ 290 250 ~ 330 - Clamp Body 26 - 210~250/250~290/290~330 1 unit

฿ 36,306.92

฿ 28,105.19

LIFTING CLAMPS FOR CONCRETE M 1 Piece(s) 20 Day(s) - 320 ~ 560 360 ~ 600 Option Clamp Range Extension Part (Full Set) - With Middle Plate Pad, with Long Plate Pad, Anti-Crack Holder (Large), Connection Bar Middle Plate: 320-360/360-400/400-440/440-480, Long Plate: 480-520/520-560/560-600 1 Set

Basic Specifications

Product Description

[Features]
· With holder for preventing U-shaped grooves from cracking.
· Repeated fully automatic attachment/detachment ensures quick and easy operation.
· The special rubber pad uses a spike mechanism to securely clamp lifting loads. (Can also be used as a non-scratch type)
· The hanging tool does not come in contact with the yarn thread and there is no need for extra space on the outside of the side groove.

Part Number
BUC1000A SALE
BUF1000A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
Other Details Type Mass
(kg)
Set Content Clamp Range
(mm)
Amount Of Content

฿ 58,650.66

฿ 40,814.99

LIFTING CLAMPS FOR CONCRETE M 1 Piece(s) 12 Day(s) 1 210 ~ 290 250 ~ 330 - Clamp Body 26 - 210~250/250~290/290~330 1 unit

฿ 36,306.92

฿ 28,105.19

LIFTING CLAMPS FOR CONCRETE M 1 Piece(s) 20 Day(s) - 320 ~ 560 360 ~ 600 Option Clamp Range Extension Part (Full Set) - With Middle Plate Pad, with Long Plate Pad, Anti-Crack Holder (Large), Connection Bar Middle Plate: 320-360/360-400/400-440/440-480, Long Plate: 480-520/520-560/560-600 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1