(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lifting Clamp for Secondary Concrete Materials (Pad type) (CGC250N)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • For safety reasons, always hoist with two or more anchors.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
CGC250N
CGC500N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Mass
(kg)
Amount Of Content

฿ 8,522.18

PANEL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 0.25 6 1 unit

฿ 13,058.38

PANEL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 0.5 12 1 unit

Basic Specifications

  • Product Type
    Concrete Product Clamp
  • Minimum Clamp Width(mm)
    30
  • Maximum Clamp Width(mm)
    140
  • Amount Of Content
    1 unit

Product Description

Ideal for U-types, U-shaped flumes, L-type panels, shelving, etc.
[Features]
· The special rubber pad uses a spike mechanism to securely clamp lifting loads. (Can also be used as a non-scratch type)
· With one-touch operation of the hook plate, switching to open lock is easy.

Part Number
CGC250N
CGC500N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Mass
(kg)
Amount Of Content

฿ 8,522.18

PANEL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 0.25 6 1 unit

฿ 13,058.38

PANEL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 0.5 12 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1