(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Astringent Paint (3792340500)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3792340500
3792350500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type JAN Code Caution Amount Of Content

฿ 679.12

PAINTS FOR BUILDING 1 Piece(s) 5 Day(s) For main coating 4540061000558 - 1 pc (500 ml)

฿ 679.12

PAINTS FOR BUILDING 1 Piece(s) 5 Day(s) For finishing 4540061000480 * This is a dedicated coating compound to make the astringent main coat have its true color, luster, and freshness. Please confirm, as simply applying this compound will not produce color. 1 pc (500 ml)

Basic Specifications

  • Product uses
    For Buildings
  • Product Type
    Paint (Can)
  • Component
    Natural Astringent Extract
  • Width(mm)
    60
  • Depth(mm)
    60
  • Height(mm)
    190
  • Weight(g)
    510
  • Amount Of Content
    1 pc (500 ml)

Product Description

[Features]
· Persimmon juice paint that was extracted from natural astringent persimmons.
· Enjoy the authentic texture.

Part Number
3792340500
3792350500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type JAN Code Caution Amount Of Content

฿ 679.12

PAINTS FOR BUILDING 1 Piece(s) 5 Day(s) For main coating 4540061000558 - 1 pc (500 ml)

฿ 679.12

PAINTS FOR BUILDING 1 Piece(s) 5 Day(s) For finishing 4540061000480 * This is a dedicated coating compound to make the astringent main coat have its true color, luster, and freshness. Please confirm, as simply applying this compound will not produce color. 1 pc (500 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1