(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paint Clean (3792140151)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
3792140151
3792430500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Width
(mm)
Depth
(mm)
Height
(mm)
JAN Code Weight
(g)
Amount Of Content

฿ 365.84

PAINT THINNERS 1 Piece(s) 5 Day(s) 150 ml Can 68 68 70 4540061000589 174 1 Can (150 ml)

฿ 1,156.59

PAINT THINNERS 1 Piece(s) 5 Day(s) 500 mL Can 85 85 130 4540061001081 517 1 Can (500 ml)

Basic Specifications

Product Description

Easily clean up unexpected spatters of paint.
[Features]
· For removal of paint mist that has adhered to buildings, vehicles, etc. in the course of outdoor painting.
· For removal of paint that has dripped and adhered to unwanted places when painting with brush or spray.

Part Number
3792140151
3792430500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Width
(mm)
Depth
(mm)
Height
(mm)
JAN Code Weight
(g)
Amount Of Content

฿ 365.84

PAINT THINNERS 1 Piece(s) 5 Day(s) 150 ml Can 68 68 70 4540061000589 174 1 Can (150 ml)

฿ 1,156.59

PAINT THINNERS 1 Piece(s) 5 Day(s) 500 mL Can 85 85 130 4540061001081 517 1 Can (500 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1