(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tough Clean S (3792070050)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Cannot remove epoxy type or instant glues.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
3792070050
3792071000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Component Width
(mm)
Depth
(mm)
JAN Code Precautions Amount Of Content

฿ 258.72

CLEANERS 2 Piece(s) 10 Day(s) Tube 82 36 4540061000169 77 1 pc (50 ml)

฿ 2,040.44

CLEANERS 2 Piece(s) 10 Day(s) Can 118 63 4540061000619 1035 1 Can (1,000 ml)

Basic Specifications

Product Description

A remover for residues of strong adhesives that are stubborn and difficult to remove.
[Features]
· Removes the residues of strong adhesives that are stubborn and difficult to remove.
· Cannot remove epoxy type or instant glues.
[Applications]
· For removing vinyl acetate-type adhesives (bonding for wood.)
· For removing multi-purpose adhesives and synthetic rubber type, PVC type, polyurethane type or acrylic type adhesives.

Part Number
3792070050
3792071000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Component Width
(mm)
Depth
(mm)
JAN Code Precautions Amount Of Content

฿ 258.72

CLEANERS 2 Piece(s) 10 Day(s) Tube 82 36 4540061000169 77 1 pc (50 ml)

฿ 2,040.44

CLEANERS 2 Piece(s) 10 Day(s) Can 118 63 4540061000619 1035 1 Can (1,000 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1