(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BOTL-5 |
KC-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Depth (mm) |
Height (mm) |
Details Type | JAN Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 326.71 |
CLEANERS | 2 Piece(s) | 10 Day(s) | 96 | 50 | 188 | 300ml | 4960077983056 | 360 | 1 pc. | ||
฿ 6,978.89 |
CLEANERS | 1 Piece(s) | 10 Day(s) | 250 | 180 | 340 | Value Pack 10 L Size | 4960077988143 | 11400 | 1 pc. |
[Features]
· Removes kitchen oil stains.
· Thoroughly removes oil stains from localized areas of ventilation fans in kitchens.
Part Number |
---|
BOTL-5 |
KC-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Depth (mm) |
Height (mm) |
Details Type | JAN Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 326.71 |
CLEANERS | 2 Piece(s) | 10 Day(s) | 96 | 50 | 188 | 300ml | 4960077983056 | 360 | 1 pc. | ||
฿ 6,978.89 |
CLEANERS | 1 Piece(s) | 10 Day(s) | 250 | 180 | 340 | Value Pack 10 L Size | 4960077988143 | 11400 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?