(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mold Stopping Agent

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • This product is not a mold remover. Spray after first removing the mold with a commercially available mold remover, or use before mold has started to grow.
  • From :
    ฿ 413.91 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
MRA-1
MRA-2
MRA-3
MRA-4
MRA-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Ingredient JAN Code Effective Period Amount Of Content

฿ 413.91

CLEANERS 2 Piece(s) 10 Day(s) For Baths Diiodomethyl-Based Compound 4960077062522 Approx. 6 Months 1 pc (250 ml)

฿ 413.91

CLEANERS 2 Piece(s) 10 Day(s) For Tatami Mats / Closets Diiodomethyl-Based Compound 4960077062515 Approx. 6 Months 1 pc (250 ml)

฿ 413.91

CLEANERS 2 Piece(s) 10 Day(s) For Use Around Windows Diiodomethyl-Based Compound 4960077062539 Approx. 6 months 1 pc (250 ml)

฿ 413.91

CLEANERS 2 Piece(s) 10 Day(s) For Wall Paper Diiodomethyl-Based Compound 4960077062546 Approx. 6 months 1 pc (250 ml)

฿ 413.91

CLEANERS 2 Piece(s) 7 Day(s) For bath mat Antibacterial Biguanide Type, Antibacterial / Antifungal Diiodomethyl Type 4960077095209 Approx. 3 months 1 pc (250 ml)

Basic Specifications

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    96
  • Depth(mm)
    50
  • Height(mm)
    188
  • Weight(g)
    325
  • pH
    Neutral
  • Amount Of Content
    1 pc (250 ml)

Product Description

[Features]
· A very safe, anti-bacterial, anti-mold agent that does not contain any TBZ pesticide or environmental hormones.

Part Number
MRA-1
MRA-2
MRA-3
MRA-4
MRA-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Ingredient JAN Code Effective Period Amount Of Content

฿ 413.91

CLEANERS 2 Piece(s) 10 Day(s) For Baths Diiodomethyl-Based Compound 4960077062522 Approx. 6 Months 1 pc (250 ml)

฿ 413.91

CLEANERS 2 Piece(s) 10 Day(s) For Tatami Mats / Closets Diiodomethyl-Based Compound 4960077062515 Approx. 6 Months 1 pc (250 ml)

฿ 413.91

CLEANERS 2 Piece(s) 10 Day(s) For Use Around Windows Diiodomethyl-Based Compound 4960077062539 Approx. 6 months 1 pc (250 ml)

฿ 413.91

CLEANERS 2 Piece(s) 10 Day(s) For Wall Paper Diiodomethyl-Based Compound 4960077062546 Approx. 6 months 1 pc (250 ml)

฿ 413.91

CLEANERS 2 Piece(s) 7 Day(s) For bath mat Antibacterial Biguanide Type, Antibacterial / Antifungal Diiodomethyl Type 4960077095209 Approx. 3 months 1 pc (250 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1